เผยแพร่สินค้าของคุณ
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO
    PROJISO

    Fire proofing spray-on fibrous and slurry coating | FIRESPRAY® PROJISO

    What is Firespray®

    Firespray®, manufactured and marketed by Projiso, is a fibrous spray-on mixture used for fire proofing. Firespray ® consists of slag wool, hydraulic and inorganic binders, and supplied in the form of light flakes.

    Firespray® is a spray-on fibrous mixture used for fire protection. The material is composed of slag wool and hydraulic and inorganic binders. It comes in the form of small flakes.

    What are the key features of Firespray®?

    Firespray® is rot-proof, non-combustible and easy to work with. It can be stored for a maximum of 12 months as from the date of manufacture in unopened packaging. Storage conditions: protect from frost, moisture, excessive heat and excessive radiant sunlight.
    Firespray® is packaged in 25-kg plastic bags.

    Firespray® areas of application

    Firespray® coating is used for passive fire protection:

    • Using membranes on composite floors, structural frames (reduced infinite plenum), insulated and non-insulated steel roof pans, wood floors.
    • Directly on horizontal and vertical circular ventilation and smoke extraction ducts. Horizontal and vertical rectangular ventilation and smoke extraction ducts

    Firespray ® implementation techniques

    Firespray ® coating is sprayed on. The spraying technique, also known as flocking, consists in applying Firespray® fibres under pressure, using a special machine.
    The expected thickness will be defined according to the required fire resistance rating.

    Spraying is carried out using a hydro-pneumatic spraying machine.
    This comprises a feed hopper, a carding device, a blowing device (fan, turbine or blower), a hose for conveying the mixture to be sprayed.
    A spray gun and water.

    The product is carded in the machine and then conveyed through a hose to a spray gun using compressed air. Water-fed nozzles are placed around the hose outlet to wet the product before it is sprayed onto the substrate.

    Firespray® does not require a bonding agent to be applied beforehand.

    The applied coating will be finished with Projiso Fixo Dur® ou le Sidairless®

    สเปคสินค้า
      • TECHNICAL CHARACTERISTICS

        coloregg shell
        AspectRolled or Compressed
        Volumic mass220kg/m3 ± 15%
        reaction to fireA1
        pH10
        Initial setting time24 hours at 20°C and 50% HR
        Grip methodBy hydraulic outlet
        Operating temperatureFrom 5 to 45°C
        Low bio persistenceAccording to EC Directive 97/69
        Thermal conductivity0,05 W/m.k (see RT20212)
        C.O.V.A+
        othersFDS

    สเปคสินค้าด้านเทคนิค
    • Unique ref.firespray
    • Product familyFire
    • กลุ่มผลิตภัณฑ์Insulation
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-09-06
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSlag wool
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุเคลือบผิว
    • IFC classificationCeiling
    • รหัส ETIMEC000209
    • ชื่อ ETIMFire protection compound/binding/foam/sealant
    • Uniclass 2015 CodePr_35_31_68_83
    • Uniclass 2015 DescriptionSpray-applied fireproof coatings
    • CSI MasterFormat 2014 Code07 82 16
    • CSI MasterFormat 2014 TitleSlag-Fiber Board Fireproofing
    • OmniClass Number23-13 25 19 15
    • OmniClass TitleThermal Insulation Coatings