เผยแพร่สินค้าของคุณ
BIGFOOT® ENTRY TWIN + MAGIC BOX® ELEKTRO
Protek

BIGFOOT® ENTRY TWIN + MAGIC BOX® ELEKTRO

Bigfoot® ENTRY TWIN + MAGIC BOX® ELEKTRO, with the track built in the false ceiling for the closing of a doorway passage with classical frame made of doorpost and covering profile, provides for the use of two opposing pocket frames: one for housing a Bigfoot® module and the other for housing a sliding door in a wall where electrical wiring is present, so as to exploit the same passage with a functional element or, if necessary, close it with a sliding door.

Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

สเปคสินค้า
  • BIGFOOT® TWIN + MAGIC BOX® ELEKTRO

     Metal pocket frame in extruded aluminum model BIGFOOT® TWIN + MAGIC BOX® ELEKTRO, made of tubular section vertical uprights interlocking on the bottom and lid in aluminum; uprights and ceiling sliding guide in anodized aluminum to ensure high resistance to oxidation and sliding guide normally equipped with shock-absorbing system on closing. Made in standardized dimensions for internal plasterboard partitions formed by coupled profiles with overall finished wall thickness (PF) of 160/210 mm and door passage light of nominal sizes from (L) mm 600 to 1400 and (H) mm 2100 and 2400. Pocket frame designed for installation with jambs and architraves, designed to facilitate any electrical connections, available in kit to be assembled or, on request already assembled, suitable for housing inside a sliding container module on ceiling guide , concealed, also made of wood / aluminum, of the type, finish and functionality chosen by the customer.

    Door panel pocket frame side with provision for the insertion of the wiring of the normal electrical system; including corrugated folding pipes in self-extinguishing PVC - compliant with CEI-EN 50086-1 and two fruit boxes for electrical wiring. Preparation of the pocket frame for the housing of max. 20 electrical boxes per side. Also suitable for the installation of sockets, light points, thermostats, alarm keypads, video intercoms and appliques. Suitable for housing inside a sliding door opposed to the container module and sliding on the same guide, rigid, retractable, with a maximum weight of 120 kg.

     

    Doorway dimensions: L mm ………………. X H mm .................. X PF mm ..................

สเปคสินค้าด้านเทคนิค
  • Unique ref.Magic-box-elektro
  • Product familyBIGFOOT®
  • กลุ่มผลิตภัณฑ์System
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-05-20
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames