เผยแพร่สินค้าของคุณ
BIGFOOT® ENTRY LINEAR
BIGFOOT® ENTRY LINEAR
BIGFOOT® ENTRY LINEAR
BIGFOOT® ENTRY LINEAR
    Protek

    BIGFOOT® ENTRY LINEAR

    Bigfoot® ENTRY LINEAR, with the track built in the false ceiling for the closing of a doorway passage, obtain the flush wall effect: modernity and minimalism signed Protek® + Design, conceived to eliminate completely doorpost and covering profile.

    Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

    The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

    The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

    สเปคสินค้า
    • PROTEK BIGFOOT® ENTRY LINEAR

       Metal pocket frame in extruded aluminum model BIGFOOT® ENTRY LINEAR, made of vertical uprights with tubular section interlocking on the bottom and lid in aluminum; entrance uprights, stop and sliding guide on the ceiling in anodized aluminum to ensure high resistance to oxidation and adhesion of the wall paints, sliding guide normally equipped with a shock-absorbing system on closing. Made in standardized dimensions for internal plasterboard partitions formed by coupled profiles with overall finished wall thickness (PF) of mm 160/210/360, equipped with an upright wooden / anodized aluminum rebate with interlocking assembly to create the passage light door with nominal sizes from (L) 600 to 1400 mm and (H) from 2100 to 2400 mm. Pocket frame designed for installation flush with the wall, thanks to the uprights and upper crosspieces shaped with stops that facilitate the fixing of the plasterboard sheets and knurling for optimal grouting; conceived to facilitate any electrical connections, available in kit to be assembled or, on request already assembled, suitable for housing inside a retractable sliding rail-mounted container module, also made of wood / aluminum, of type, finish and functionality chosen by the customer.

      The internal sliding module can be replaced at any time with another of equal or smaller dimensions, with the same or different functionality and finish.

       

      Doorway dimensions: L mm ………………. X H mm .................. X PF mm ..................

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bigfoot-in-CARTONGESSO
    • Product familyBIGFOOT®
    • กลุ่มผลิตภัณฑ์System
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-04-28
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
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
    4.3 จาก 5 ดาว 4.3 (12)