เผยแพร่สินค้าของคุณ
503 Value Ticket/Teller/Cashier Window with Deal Tray Shelf
503 Value Ticket/Teller/Cashier Window with Deal Tray Shelf
503 Value Ticket/Teller/Cashier Window with Deal Tray Shelf

    503 Value Ticket/Teller/Cashier Window with Deal Tray Shelf

    The Ready Access 503 Value Ticket / Teller / Cashier Window is an easy to-specify, easy-to-install transaction window designed to deliver outstanding value.

    The window ships fully glazed and assembled with a natural voice stainless steel speak-thru. The Deal Tray Shelf ships loose for installation underneath the window.

    Ideal for convenience stores, schools, amusement parks, box offices, theaters, racetracks, sporting and concert venues, zoos, pools, park district offices, municipal buildings, and other cashier window applications.

    Standard Features:

    • Anodized aluminum extrusions and stainless steel combine to give you an attractive window that will not rust, pit or weather
    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear Anodized Aluminum Frame
    • Natural Voice Stainless Steel Speak Thru for 1/4” Clear Tempered Glass
    • One year parts & labor limited warranty
    • On-staff tech support / stocked parts / nationwide network of service providers

    Optional Features:

    • Powder Coat Paint—Tiger Drylac
    • Custom Sizes (subject to engineering review)
    • Min width 24”
    • Max width 80”
    • Max height 72”
    • Deal tray cover with friction hinges to stay open when in use.
    สเปคสินค้า
    • Size Options:

      Overall frame size includes the Window plus the Deal Tray Shelf

      • 24”W x 36”H
      • 25.75”W x 42”H
      • 30”W x 36”H
      • 36”W x 36”H
      • 48”W x 48”H

      Deal Tray Shelf:

      • Transfer Area: 12”W x 10”D x 1.875”H
      • WIDTH corresponds to standard window size. Not customizable.
      • 12.25”D x 2.25”H

      Optional Interior Cover for Deal Tray:

      • Friction hinges can be set to keep cover open when lifted.
      • Can be added to interior, exterior, or both.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.503-value-ticket-teller-cashier-window-with-deal-tray-shelf
    • Product familySecurity Windows
    • กลุ่มผลิตภัณฑ์Walk Up Security Windows
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-07-15
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    พื้นที่การขาย

    อเมริกาเหนือ เอเชีย