เผยแพร่สินค้าของคุณ
REGUPOL resist alu
REGUPOL resist alu
REGUPOL resist alu
REGUPOL resist alu
REGUPOL resist alu
REGUPOL resist alu
    REGUPOL

    REGUPOL resist alu

    REGUPOL resist alu is a protection and separation layer for waterproofing systems in accordance with DIN 18531.

    The product consists of PUR-bonded rubber granules and is laminated with an aluminium triplex foil on the underside. This lamination provides separation between different materials and reduces interactions between the waterproofing membrane and the protection layer, particularly in combination with non rubber-compatible waterproofing systems.

    REGUPOL resist alu is used as a protective layer to safeguard waterproofing membranes against mechanical impact and to ensure functional separation within the roof build-up.

    The product is intended for use in flat roof constructions and can be applied in different roof assemblies.

    ติดต่อกับ REGUPOL

    สเปคสินค้า
    • REGUPOL resist alu – protection and separation layer for waterproofing systems in accordance with DIN 18531

      Material:
      PUR-bonded rubber granulate mat with aluminium triplex foil on the underside

      Product structure:

      • Rubber granulate matrix
      • Aluminium triplex foil as separation layer

      Function:

      • Protection of waterproofing membranes against mechanical impact
      • Separation of different materials
      • Reduction of interactions between waterproofing and protection layer

      Properties:

      • Elastic
      • Temperature resistant within typical application ranges
      • Resistant to microorganisms
      • Dimensionally stable under typical loads

      Installation:

      • Loose laid within the roof build-up
      • Use in multi-layer flat roof constructions

      Compatibility:

      • Suitable for use with waterproofing systems
      • Applicable for separating incompatible materials

      Delivery form:

      • Rolls

      Standard:

      • DIN 18531

      Application:

      • Flat roofs
    สเปคสินค้าด้านเทคนิค
    • Unique ref.regupol-resist-alu
    • วันที่เผยเเพร่2026-08-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักRubber
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
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
    3.3 จาก 5 ดาว 3.3 (11)
    3.4 จาก 5 ดาว 3.4 (18)
    4.9 จาก 5 ดาว 4.9 (20)