เผยแพร่สินค้าของคุณ
REGUPOL resist alu fire
REGUPOL resist alu fire
REGUPOL resist alu fire
REGUPOL resist alu fire
REGUPOL resist alu fire
REGUPOL resist alu fire
    REGUPOL

    REGUPOL resist alu fire

    REGUPOL resist alu fire is a protection and separation layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines. The product consists of PUR-bonded rubber granules and is laminated with an aluminium triplex foil on the underside. This layer prevents plasticiser migration between non rubber-compatible waterproofing systems and the protection layer. The 8 mm variant has a general building authority test certificate and is classified as BROOF (t1) in accordance with DIN EN 13501-5. It is therefore considered resistant to flying sparks and radiant heat. REGUPOL resist alu fire is used as a protective layer in flat roof constructions and green roofs.

    ติดต่อกับ REGUPOL

    สเปคสินค้า
    • REGUPOL resist alu fire – protection and separation layer for waterproofing systems in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate mat with aluminium triplex foil on the underside

      Product structure:

      • Rubber granulate layer
      • Aluminium triplex foil as separation layer

      Function:

      • Protection of waterproofing membranes and insulation against mechanical and thermal impact
      • Separation of different materials within the roof build-up
      • Prevention of plasticiser migration between non rubber-compatible materials

      Fire performance:

      • 8 mm variant tested according to DIN CEN/TS 1187
      • Classified as BROOF (t1) in accordance with DIN EN 13501-5
      • Considered resistant to flying sparks and radiant heat (“hard roofing”)

      Properties:

      • Load-bearing
      • Elastic
      • Resistant to microorganisms and ageing
      • Temperature resistant
      • Vapour-permeable
      • Rot-resistant
      • Largely resistant to acids and alkalis

      Installation:

      • Loose laid within the roof build-up
      • No waiting time required for subsequent layers

      Formats:

      • Available in rolls and sheets

      Standards:

      • DIN 18531
      • DIN EN 13501-5

      Applications:

      • Flat roofs
      • Green roofs
    สเปคสินค้าด้านเทคนิค
    • Unique ref.regupol-resist-alu-fire
    • วันที่เผยเเพร่2026-08-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักRubber
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
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
    3.3 จาก 5 ดาว 3.3 (11)
    3.4 จาก 5 ดาว 3.4 (18)
    4.9 จาก 5 ดาว 4.9 (20)