เผยแพร่สินค้าของคุณ
REGUPOL solar alu fire
REGUPOL solar alu fire
REGUPOL solar alu fire
REGUPOL solar alu fire
REGUPOL solar alu fire
REGUPOL solar alu fire
    REGUPOL

    REGUPOL solar alu fire

    REGUPOL solar alu fire is a protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines.The product is designed for photovoltaic and solar systems on flat roofs and combines a flame-retardant finish with an aluminium triplex foil on the underside. The aluminium layer prevents plasticiser migration between non rubber-compatible waterproofing membranes and the protection layer. From a thickness of 8 mm, REGUPOL solar alu fire is classified as BROOF (t1) in accordance with DIN EN 13501-5 and is considered resistant to flying sparks and radiant heat. REGUPOL solar alu fire is used to protect waterproofing membranes and insulation against mechanical and thermal impact under photovoltaic systems.

    ติดต่อกับ REGUPOL

    สเปคสินค้า
    • REGUPOL solar alu fire – protection layer for flat roof constructions in accordance with DIN 18531 and flat roof guidelines

      Material:
      PUR-bonded rubber granulate with aluminium triplex foil on the underside

      Product structure:

      • Rubber granulate layer
      • Aluminium triplex foil on the underside
      • Flame-retardant finish

      Function:

      • Protection of waterproofing membranes and insulation against mechanical and thermal impact under photovoltaic systems
      • Prevention of plasticiser migration between non rubber-compatible waterproofing membranes and the protection layer

      Fire performance:

      • General Building Authority Test Certificate P-20150703
      • Classified as BROOF (t1) according to DIN EN 13501-5
      • Tested according to DIN CEN/TS 1187
      • Classified as “hard roofing”

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Height-compensating
      • Vapour-permeable
      • Rot-proof
      • Resistant to microorganisms, ageing and temperature
      • Largely resistant to acids and alkalis
      • Antistatic according to EN 1815

      Compatibility:

      • Compatible with waterproofing systems

      Installation:

      • Simple and efficient installation
      • Thicknesses and dimensions depending on the substructure or mounting system

      Standards:

      • DIN 18531
      • DIN EN 13501-5
      • DIN CEN/TS 1187
    สเปคสินค้าด้านเทคนิค
    • Unique ref.regupol-solar-alu-fire
    • วันที่เผยเเพร่2026-08-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
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
    3.3 จาก 5 ดาว 3.3 (11)
    3.4 จาก 5 ดาว 3.4 (18)
    4.9 จาก 5 ดาว 4.9 (20)