เผยแพร่สินค้าของคุณ
REGUPOL vegetation control 767 fire
REGUPOL vegetation control 767 fire
REGUPOL vegetation control 767 fire
REGUPOL vegetation control 767 fire
REGUPOL vegetation control 767 fire
    REGUPOL

    REGUPOL vegetation control 767 fire

    REGUPOL vegetation control 767 fire is a growth-inhibiting mat for the prevention of unwanted vegetation in areas with increased fire protection requirements. The product consists predominantly of PUR-bonded recycled rubber granules and is water-permeable. By reducing UV light exposure, it inhibits vegetation growth while maintaining water permeability and supporting protection against soil erosion. REGUPOL vegetation control 767 fire is used in areas where vegetation growth needs to be controlled, including beneath photovoltaic systems on flat green roofs and in difficult-to-access maintenance areas. The material is equipped with a flame-retardant finish and is classified as BROOF (t1) in accordance with DIN EN 13501-5. It is considered resistant to flying sparks and radiant heat according to DIN CEN/TS 1187.

    ติดต่อกับ REGUPOL

    สเปคสินค้า
    • REGUPOL vegetation control 767 fire – growth-inhibiting mat for vegetation control applications with fire performance

      Material:
      PUR-bonded recycled rubber granulate

      Function:

      • Inhibition of unwanted vegetation growth
      • Protection against soil erosion
      • Reduction of maintenance requirements in vegetation control areas

      Fire performance:

      • General Building Authority Test Certificate P-MPA-E-21-505
      • Classified as BROOF (t1) according to DIN EN 13501-5
      • Tested according to DIN CEN/TS 1187
      • Classified as “hard roofing”

      Properties:

      • Highly compacted
      • Highly resilient
      • Permanently elastic
      • Vapour-permeable
      • Water-permeable
      • Rot-proof
      • Resistant to microorganisms, pressure, temperature and ageing
      • Largely resistant to acids and alkalis
      • Preserves soil microorganisms

      Installation:

      • Simple and efficient installation
      • Available in sheets and cut-to-size formats

      Applications:

      • Inaccessible and sensitive areas
      • Areas beneath photovoltaic systems
      • Green roofs
      • Security and fencing areas
    สเปคสินค้าด้านเทคนิค
    • Unique ref.regupol-vegetation-control-767-fire
    • วันที่เผยเเพร่2026-08-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
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
    3.3 จาก 5 ดาว 3.3 (11)
    3.4 จาก 5 ดาว 3.4 (18)
    4.9 จาก 5 ดาว 4.9 (20)