เผยแพร่สินค้าของคุณ
Wobbly Sheep | Playground Equipment | Spring Rocker
Wobbly Sheep | Playground Equipment | Spring Rocker
Wobbly Sheep | Playground Equipment | Spring Rocker
Wobbly Sheep | Playground Equipment | Spring Rocker
    Richter Spielgeräte

    Wobbly Sheep | Playground Equipment | Spring Rocker

    The artist took hold of the subjects sheep and flock on different levels and abstracted it with flair. The thick, shaggy wool, the softly shaped ears and the gawky feet of a sheep are transposed as well as the patient and humble appearance which a sheep has while grazing. Even if the movement does not immediately bring to mind an association with sheep, the fine, wobbling of the body reflects the undulations of a walking flock.

    When standing in a group, these art objects evoke associations with flocks of sheep, unity in variety, and even – due to successful abstraction – one's relationship with nature.

    The sheep is equally suitable for an artistically designed play point in urban environments. In leisure areas, the animals can be used as amusing, alternative seats for young and old, which promote relaxation and ease by their movement. Children's spaces get an unmistakeable identity from a flock of sheep.

    Recommended for

    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar

    © Photos: Richter Spielgeräte GmbH

    สเปคสินค้า
    • Technical information

      Part of a group of wobbly animals made of solid wood (Order No. 4.24270 Wobbly Sheep, 4.24273 Wobbly Wild Boar, 4.24276 Wobbly Calf).

      Wobbly Sheep
      Equipment made of solid poplar wood, worked on by hand, boiler pressure impregnated according to DIN 68800-3, use class 4.

      Richter Hercules type rope
      Richter Hercules type rope, a combination of galvanised six-strand steel cables and polyester yarn, diameter > 20 mm, laid and glued with very good abrasion resistance, strong sheathing even in the case of damage by puncturing

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Bearing: rubber-metal connection, only intended for gentle movement. Standard colour rope (ears): natural.

      • Wobbly Sheep: Length 0.70 m, Height 0.70 m, Width 0.40 m, Weight 125 kg

      Every animal is unique, therefore the indications of the measurements may vary.

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 1.00 m

      Foundations

      Excavation depth for ground anchor: 85 x 70 x 40 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.wobbly-sheep
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-06-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยเยอรมนี
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - สนามเด็กเล่น
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment