เผยแพร่สินค้าของคุณ
Robern MC2030D4FPLE4 M Series Medicine Cabinet
Robern

Robern MC2030D4FPLE4 M Series Medicine Cabinet

  • Power frequently used items such as electric razors, toothbrushes and hair dryers using one of two plugs mounted inside the cabinet. The USB port charges your mobile device nearby.
  • Program the external LED to automatically provide nighttime illumination in 12-hour increments.
  • Prevent steamy reflections with a 45 minute timer-enabled electronic Defogger. The illuminated, door-mounted on/off switch allows for one-touch control.
  • FIND the light from within with an interior light that turns on when the door is opened and automatically turns off when closed.
  • Keep small metal implements neatly arranged and close at hand on the Magnetic area provided in the rail of the cabinet, except for 12 inch Width electric MC2030D4FPLE4.

As Featured on Amazon.com

สเปคสินค้า
  • Technical Details

    Part Number: MC2030D4FPLE4
    Item Weight: 36.5 pounds
    Product Dimensions: 37 x 25 x 10 inches
    Style: Modern
    Material: Anodized Aluminium/Mirror
    Shape: Rectangle
    Item Package Quantity: 1
    Plug Profile: Recessed, Wall Mounted
    Certification: Not Applicable
    Included Components: Cabinet, Hole Plug, Screw Cap, Razor/Phone Holder, Shelf Clip, Glass Shelf, Accessory Tray

สเปคสินค้าด้านเทคนิค
  • Unique ref.Robern-MC2030D4FPLE4-M-Series-Medicine-Cabinet
  • Product familyCabinet
  • กลุ่มผลิตภัณฑ์Medicine Cabinet
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-02-27
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • วัสดุรองMirror Glass
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - อุปกรณ์สุขภัณฑ์
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • CSI MasterFormat 2014 Code10 28 16.13
  • CSI MasterFormat 2014 TitleResidential Bath Accessories
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets