เผยแพร่สินค้าของคุณ
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403
    Roca

    Ona Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403

    Ona - Built-in bath-shower mixer with automatic diverter (2 ways). To be completed with RocaBox A525869403. Simple as nature. Ona pays homage to the diverse shapes of nature from our native Mediterranean. It is functional without ever appearing cold, with crisp aesthetics that follow the inherent warmth of the natural environment, made for those who enjoy the power of silent landscapes
    สเปคสินค้า
    • Compatible products: A5B1107..0 Sensum ROUND - Handshower with 4 functions: Rain, NightRain, Tonic and Pulse. A5B1B03..0 Stella Handshower with 3 functions. A5B2116.. Neo-Flex 1.75 m universal anti-torsion satin flexible PVC. A5B3850..0 Neo-Flex 1.70 Meter Anti-torsion Shower Hose. A525869403 Universal RocaBox. A5B5250..0 Aqua ROUND - 1/2" chromed water inlet for shower hose with integrated bracket for hand shower. Optional products: A5B2250..0 Rainsense Shower head for ceiling or wall installation. Support kit / arm not included.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.5A0B9EXX0
    • Product familyFaucets
    • กลุ่มผลิตภัณฑ์Ona
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-03-15
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrassware
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
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
    4.5 จาก 5 ดาว 4.5 (82)
    4.8 จาก 5 ดาว 4.8 (12)
    4.4 จาก 5 ดาว 4.4 (29)
    4.9 จาก 5 ดาว 4.9 (30)
    4.6 จาก 5 ดาว 4.6 (47)
    3.9 จาก 5 ดาว 3.9 (11)