เผยแพร่สินค้าของคุณ
ARMANI - BAIA 1550 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1550 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1550 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
ARMANI - BAIA 1550 mm wall-hung furniture for  2 countertop washbasins and wall-mounted basin mixers
    Roca

    ARMANI - BAIA 1550 mm wall-hung furniture for 2 countertop washbasins and wall-mounted basin mixers

    1550 mm wall-hung furniture for 2 countertop washbasins and wall-mounted basin mixers

    สเปคสินค้า
    • This wall-hung vanity increases the sensation of luxury while maintaining a fresh, stylish look both offers functional solutions for all type of spaces and storage needs. This furniture designed for use with countertop washbasin (Ref. A3270C3..0). The set can be ompleted with built-in 3 holes basin mixer with 230 mm central spout (Ref. A5A4476..0) and click-clack waste (Ref. A505402407) creating contemporany and timeless space. Also incorporates four soft-close drawers: the upper drawers offer greater storage capacity thanks to the siphon space-saving system and several compartments, while the lower drawers can be customized by adding different-sized organization containers and trays designed specifically for this purpose (Ref. A856540128, Ref. A856541128 and Ref. A856542128). The exclusivity of the selection of finishes is highlighted with 3 options for exquisite back painted glass countertops that complement the lacquered finishes: Greige, Nero and Silver. Silver is a uniquely refined finish designed to create a distinctive, stylish look in the bathroom space. Greige, a balance of cold grey and warm beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Nero is a full-bodied, dark finish that adds a sober, sophisticated accent to the bathroom furniture and is the ideal complement to any of the Dark metallic or Shagreen Dark Metallic washbasin finishes.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.A857193xxx
    • Product familyFurniture
    • กลุ่มผลิตภัณฑ์Baia
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-04-29
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)610
    • กว้าง (มิลลิเมตร)590
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMDF
    • วัสดุรองMDF
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ชุดอ่างล้างหน้าพร้อมเคาน์เตอร์
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
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
    4.5 จาก 5 ดาว 4.5 (82)
    4.8 จาก 5 ดาว 4.8 (12)
    4.4 จาก 5 ดาว 4.4 (29)
    4.9 จาก 5 ดาว 4.9 (30)
    4.6 จาก 5 ดาว 4.6 (47)