เผยแพร่สินค้าของคุณ
Love me, Love me not Dining Table Rectangular
Love me, Love me not Dining Table Rectangular
Love me, Love me not Dining Table Rectangular
Love me, Love me not Dining Table Rectangular
    Salvatori

    Love me, Love me not Dining Table Rectangular

    3.2 จาก 5 ดาว3.2(6 รีวิว)
    The stone is the star of the show in these tables which were designed by Michael Anastassiades with the specific intention of highlighting the opulence of the marbles chosen for his collection ‘Love Me, Love Me Not’. In the words of Michael Anastassiades “I wanted to use regal colours which conveyed a sense of the grandiose, through the sumptuousness that is associated with marble. Simultaneously, I didn’t wanted to overwhelm the eye and so it was necessary to strike a balance between this lavishness and the functionality and of lightness of the tables”. Instead of the highly polished look often associated with marble, the designer chose a matt finish so as to bring a more contemporary touch to the stone, highlighting their specific qualities through this subdued process. The simplicity of each table is misleading. For example, if we take the legs, those of the rectangular dining table look like a conventional four-cornered leg but if you look closely you will see that they are, in fact, curved. This has the effect of not only reducing the physical volume, but also creating a sense of the leg drawing back. And, on a practical level, it eliminates any sharp edges under the table which could come into contact with the thigh once you are sitting close at the table. For the round table Michael placed the three legs just far enough to ensure stability, but again creating maximum comfort for those seated. Please note that we do not recommend placing these tables outside.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Love-m-Love-me-not-Dining-Table-R
    • Product familyLove me, Love me not
    • กลุ่มผลิตภัณฑ์Table
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-09-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMarble
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะ
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 58 00
    • CSI MasterFormat 2014 TitleResidential Furniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment
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
    4.6 จาก 5 ดาว 4.6 (10)
    4.7 จาก 5 ดาว 4.7 (33)
    4.1 จาก 5 ดาว 4.1 (25)