เผยแพร่สินค้าของคุณ
Saniwall Pro Up - Glass version
Saniwall Pro Up - Glass version
Saniwall Pro Up - Glass version
Saniwall Pro Up - Glass version
Saniwall Pro Up - Glass version
    SFA SANIFLO SANITRIT

    Saniwall Pro Up - Glass version

    The Saniwall Pro UP is a macerator for wall-hung WCs that is installed behind the toilet bowl and, thanks to its wall-mounted tiling frame or its premium design glass surround, makes for an attractive and discreet installation.

    Thanks to its standard fixing centre distance, Saniwall Pro UP is suitable for all models of wall-hung WC. It's equipped with a silent dual flush system (only 47 dB(A)) and an economical 3/6 litre flush that will help you save water.

    With 3 inlets, the Saniwall Pro UP can also be used to connect a shower and a wash-hand basin to create a complete shower room.

    Easy intervention in the event of a blockage thanks to double access.

    This macerator for wall-hung WC comes as standard with a non-return valve and connectors for installation. The support frame is fitted with a chrome control plate.

    สเปคสินค้า

    • The support frame and macerator solution for use with a wall-hung WC (not provided)
      Easy maintenance: double access to the product
      Perfectly integrated with an elegant and contemporary design for any bathroom décor
      Glass wall panel with flush plate included

    สเปคสินค้าด้านเทคนิค
    • Unique ref.saniwall-pro-up-glass-version
    • Product familySFA
    • กลุ่มผลิตภัณฑ์Sanibroyeur
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-02-19
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPE/PP
    • วัสดุรองPP-MD
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - ปั๊ม