เผยแพร่สินค้าของคุณ
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
Philips FlexElite RGBA
    Signify Thailand

    Philips FlexElite RGBA

    Exterior bright and beautiful flexible direct view luminaire with intelligent RGBA light
    FlexElite is the brightest and most flexible member of our popular Flex family. It includes a from-the-ground-up redesign of all major elements, from its form factor to internal electronics to mechanical design. We created FlexElite to meet the challenges posed by large, unconventional buildings and structures. At its core, you’ll find an innovative modular design that lets you create the exact number and configuration of nodes that you need for your design. FlexElite’s sections and jumper cables click together quickly and easily, allowing unequalled customization impossible with less-modular solutions. Longer run lengths and node spacing let you take on larger challenges than possible in the past. FlexElite RGBA adds a separate amber LED which expands the available range of colors to include warmer tones such as rich gold, yellow and orange shades.

    สเปคสินค้า
    • Viewing Angle: 140°, 180° Lumens per node: 42 to 94 LED Channels: Red/Green/Blue/Amber Applications: Direct View Environment: Dry/Damp/Wet Location, IP66 Input Voltage: 48 VDC via PDS-400 48V CA4 Power Consumption: 2.5 W Housing Material: PBT plastic and powder-coated aluminium Approbations: UL/cUL, FCC Class A, CE
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Philips_FlexElite_RGBA
    • Product familyไฟ
    • กลุ่มผลิตภัณฑ์ ไฟภายนอก
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-10-28
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPlastic
    • วัสดุรองAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟประเภทอื่นๆ

    พื้นที่การขาย

    เอเชีย