เผยแพร่สินค้าของคุณ
Sound insulating low VOC elastic polyurethane floor covering with optional coloured flakes or Marble FX Sika® ComfortFloor® PS-64 N
Sound insulating low VOC elastic polyurethane floor covering with optional coloured flakes or Marble FX Sika® ComfortFloor® PS-64 N
Sound insulating low VOC elastic polyurethane floor covering with optional coloured flakes or Marble FX Sika® ComfortFloor® PS-64 N
Sound insulating low VOC elastic polyurethane floor covering with optional coloured flakes or Marble FX Sika® ComfortFloor® PS-64 N
    Sika

    Sound insulating low VOC elastic polyurethane floor covering with optional coloured flakes or Marble FX Sika® ComfortFloor® PS-64 N

    Sika® ComfortFloor® PS-64 N is an aestethic, elastic, low VOC polyurethane flooring system with an optional decorative top layer. It contains an acoustic layer which has sound dampening properties. It is part of the Sika Comfortfloor® decorative flooring range

    Uses

    Sika® ComfortFloor® PS-64 N may only be used by experienced professionals.

    The Product is used for the following application areas:

    • Airports
    • Schools and Universities
    • Healthcare facilities and hospitals
    • Residential areas and homes
    • Sport facilities and gymnasiums

    Please note:

    • The System may only be used for interior applications.
    • The System may only be used by experienced professionals.

    Characteristics / Advantages

    • Good mechanical resistance
    • Highly flexible
    • Low maintenance
    • No shrinkage after curing
    • Low VOC emissions
    • Reduces footfall sound and contact noise
    • Good resistance to UV exposure
    • Soft underfoot
    สเปคสินค้าด้านเทคนิค
    • Unique ref.comfortfloor-ps-64-n
    • Product familyFlooring
    • กลุ่มผลิตภัณฑ์Polyurethane
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-04-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolyurethane
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes