เผยแพร่สินค้าของคุณ
Thin, Water- Based Epoxy Floor Coating for Back- of- House and Service Areas with Sikafloor® MultiDur WS-10
Thin, Water- Based Epoxy Floor Coating for Back- of- House and Service Areas with Sikafloor® MultiDur WS-10
Thin, Water- Based Epoxy Floor Coating for Back- of- House and Service Areas with Sikafloor® MultiDur WS-10
    Sika
    Archived

    Thin, Water- Based Epoxy Floor Coating for Back- of- House and Service Areas with Sikafloor® MultiDur WS-10

    Sikafloor® MultiDur WS-10 is a water dispersed, coloured low VOC /AMC emissions epoxy covering for flooring applications. It is ideal for back-of-house, service areas, production areas, warehouses, car parking decks and garages.


    Product specifications:
    ▪ Can be subjected to normal up to medium heavy mechanical and chemical loading
    ▪ Good chemical and mechanical resistance
    ▪ Water vapour permeable
    ▪ Can be diluted with water
    ▪ Odourless
    ▪ Easy application
    ▪ Available in various colours

    สเปคสินค้าด้านเทคนิค
    • Unique ref.multidur_ws-10
    • Product familyFlooring
    • กลุ่มผลิตภัณฑ์Epoxy
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-04-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักEpoxy
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes