เผยแพร่สินค้าของคุณ
Smooth, unicolor, tough-elastic polyurethane floor covering Sikafloor® MultiFlex PS-32
Sika
Archived

Smooth, unicolor, tough-elastic polyurethane floor covering Sikafloor® MultiFlex PS-32

Sikafloor® MultiFlex PS-32 is a multipurpose, tough-elastic and smooth polyurethane flooring system and is part of the Sikafloor® Multiflex flooring range. Sikafloor® MultiFlex PS-32 is especially designed for use in different indoor industrial applications where seamless, smooth and glossy hard-wearing floors are required. Sikafloor® MultiFlex PS-32 consists of a tough-elastic, crack bridging polyurethane base coat which fulfils as well the stringent demands for low VOC emitting products.

Uses

Sikafloor® MultiFlex PS-32 may only be used by experienced professionals.

  • Life Science industry
  • Automotive industry
  • Food & Beverage industry
  • Industrial flooring for Storage, Logistic and Sales areas
  • Retail (e.g. Shopping Malls)

Characteristics / Advantages

  • Good mechanical resistance
  • Crack-bridging properties
  • Good chemical resistance
  • Scratch resistant surface
  • Low dirt pick up
  • Easy to clean and maintain
  • Seamless, gloss and smooth surface
  • Low VOC content
  • Flexible and tough-elastic
สเปคสินค้าด้านเทคนิค
  • Unique ref.multiflex-ps-32
  • Product familyFlooring
  • กลุ่มผลิตภัณฑ์Polyurethane
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-02-16
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyurethane
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 DescriptionResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes