เผยแพร่สินค้าของคุณ
Heavy duty, high textured polyurethane cement hybrid flooring system Sikafloor® PurCem® HB-22
Sika
Archived

Heavy duty, high textured polyurethane cement hybrid flooring system Sikafloor® PurCem® HB-22

Sikafloor® PurCem® HB-22 is a high textured, colored flooring screed, suitable for areas subject to high temperature shocks and heavy loading, abrasion and chemical exposure. Sikafloor® PurCem® HB-22 is made with polyurethane cement technology and is part of the Sikafloor® PurCem® flooring range.

Uses

The System can be used in industrial buildings such as:

  • Chemical and processing facilities
  • Food and beverage facilities
  • Manufacturing facilities and workshops
  • Mining and metal processing facilities
  • Recycling plants

Please note:

  • The System may only be used by experienced professionals.

Characteristics / Advantages

  • High abrasion resistance
  • Good resistance to specific chemicals
  • Easy to clean and maintain
  • Good impact resistance
  • High slip resistance
  • Seamless and hygienic
  • Tolerant to substrates with high moisture content
สเปคสินค้าด้านเทคนิค
  • Unique ref.purcem-hb-22
  • Product familyFlooring
  • กลุ่มผลิตภัณฑ์PU Hybrid
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-02-15
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyurethane
  • วัสดุรองCement
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 DescriptionResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes