เผยแพร่สินค้าของคุณ
SikaFuko® Smart Re-injectable hose for sealing construction joints
SikaFuko® Smart Re-injectable hose for sealing construction joints
SikaFuko® Smart Re-injectable hose for sealing construction joints
SikaFuko® Smart Re-injectable hose for sealing construction joints
SikaFuko® Smart Re-injectable hose for sealing construction joints
    Sika

    SikaFuko® Smart Re-injectable hose for sealing construction joints

    SikaFuko® Smart is a re-injectable hose for sealing various construction and connection joints in watertight concrete structures. To seal the joint, SikaFuko® Smart is injected with suitable Sika® Injection materials, such as acrylate and micro-fine cement suspensions (for multiple injections) or polyurethane and epoxy resins (for single injection). The hose can be reinjected multiple times if necessary.

    Uses

      The Product is used for:

    • Sealing construction and connection joints
    • A back-up system for waterbars
    • Additional joint safety for many different structuresand construction methods
    • Testing structures for water leaks

    • The Product is used in the following water retaining or excluding structures:

    • Basements
    • Reservoirs
    • Dams
    • Canals
    • Wastewater treatment plants
    • Tunnels
    • Subway and metro systems
    • Retaining walls

    Characteristics / Advantages

    • Multiple re-injections with Sika® injection acrylate resins or microfine cement suspensions
    • One-time injectable with Sika® injection polyurethane and epoxy resins
    • Ideal back-up solution for combination with waterstops
    • Easy, fast and safe installation, without glue and without heat-gun
    • Can be welded directly to PVC-Sika Waterbar®
      สเปคสินค้าด้านเทคนิค
      • Unique ref.sikafuko-smart
      • Product familyWaterproofing
      • กลุ่มผลิตภัณฑ์Re-injectable hose
      • ประเภทวัสดุก่อสร้าง
      • วันที่เผยเเพร่2023-04-10
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักPVC
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
      • IFC classificationBuilding Element
      • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
      • UNSPSC code30
      • Uniclass 2015 CodePr_35_90_15_42
      • Uniclass 2015 DescriptionInjectable hose waterstops
      • CSI MasterFormat 2014 Code03 15 13.21
      • CSI MasterFormat 2014 TitleInjection Hose Waterstops
      • OmniClass Number23-13 31 21 19 13
      • OmniClass TitleWaterstops
      • CSI UniFormat II CodeA20
      • CSI UniFormat II TitleBASEMENT CONSTRUCTION