เผยแพร่สินค้าของคุณ
Concrete Protection, Sikagard®-300
Sika

Concrete Protection, Sikagard®-300

Sikagard®-300 is an elastomeric coating based on acrylic co-polymers. Applied as a liquid it cures to form a durable, protective, waterproof membrane. It is a single component emulsion containing inert pigments suitable for application by brush, spray or roller. Sikagard®-300 prevents chloride ion ingress. And exceeds all the requirements of a coating that resists carbonation.
สเปคสินค้า
  • PRIMARY USES Sikagard®-300 is designed for the protection of concrete structures against carbonation, chloride water ingress. The product is also suitable as a seamless and elastomeric waterproofing coating for timber, asbestos / fibre cement and zinc sheets, asphalt, built-up felt and tiles. Areas of application are: • Concrete repairs. • Marine environments • Bridge and highway structures • Underpasses. • Multi storey car parks. • Commercial buildings. • Industrial buildings. • Waterproofing a variety of substrates. • Flat roofs and sloping roofs ADVANTAGES • Elastomeric - capable of bridging cracks. • Easily applied by roller, brush or airless spray. • Provides barrier against salts and atmospheric gases. • Waterproof - protects concrete from waterborne salts. • U.V. stable - maintains its appearance.
สเปคสินค้าด้านเทคนิค
  • Unique ref.Sikagard-300
  • Product familyConcrete Protection
  • กลุ่มผลิตภัณฑ์Surface-Applied Corrosion Inhibitors
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-04-01
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักElastomer
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุเคลือบผิว
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_15_30_17_16
  • Uniclass 2015 DescriptionConcrete protective coating systems
  • CSI MasterFormat 2014 Code09 97 23
  • CSI MasterFormat 2014 TitleConcrete and Masonry Coatings
  • OmniClass Number23-15 21 23
  • OmniClass TitleProtective Surface Impregnations