เผยแพร่สินค้าของคุณ
FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS
FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS
FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS
FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS
FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS
    Sika

    FM Approved Bituminous Warm Roof System for Metal Decks | SikaRoof® SikaShield® BW-25 SS

    SikaRoof® SikaShield® BW-25 SS is a warm roof waterproofing system for metal decks on exposed roofs. It consists of torch-applied bituminous membranes, including base sheet SikaShield® E74 PE SA 3 mm and cap sheet SikaShield® HB79 MG 4 mm, and a vapour control layer. The vapour control layer options are Sarnavap®-1000 E, Sarnavap®-2000 E, or the self-adhesive Sarnavap®-5000 E SA FR. The System must be installed in conjunction with PIR glass tissue faced.

    USES

    SikaRoof® SikaShield® BW-25 SS is used as a waterproofing membrane system for:

    • Flat roofs
    • Sloped roofs
    • Metal decks

    FEATURES

    • FM Approved system
    • Combines the advantages of APAO and SBS bitumen
    • Easy to install by torching method
    • Fully bonded
    • High durability
    • High heat resistance
    • High impact resistance
    • Highly flexible in cold temperatures
    • Very good mechanical properties (tensile, tear, shear)
    สเปคสินค้าด้านเทคนิค
    • Unique ref.sikaroof_sikashield_BW-25_SS
    • Product familyRoofing
    • กลุ่มผลิตภัณฑ์Bitumen
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-11-14
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBitumen
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • รหัส ETIMEG019610
    • ชื่อ ETIMRoofing materials
    • Uniclass 2015 CodePr_25_57_08_75
    • Uniclass 2015 DescriptionReinforced bitumen roofing sheets
    • CSI MasterFormat 2014 Code07 51 00
    • CSI MasterFormat 2014 TitleBuilt-Up Bituminous Roofing
    • OmniClass Number23-13 39 31 13 23
    • OmniClass TitleModified Bituminous Multi Layer Roof Membranes