เผยแพร่สินค้าของคุณ
Aluminum partition -  opaque door unit
SNFA

Aluminum partition - opaque door unit

The generic demountable partition described is a vertical separation between two spaces, composed of a vertical and horizontal frame, comprising fills and doors, transparent or opaque with the following characteristics: - non-carrier, that is to say, not participating in the stability of the building; - prevailing over the entire height between floor and ceiling; - whose elements arrive on the site in a state of completion corresponding to their final appearance; - The installation, disassembly and subsequent reuse are carried out without degradation of the environment of the partition, so the building elements on which the partition is adapted. These so-called "removable" partition systems make it possible to remodel the spaces by removing / installing the elements or modules, in accordance with all the requirements of the NF DTU 35.1 within the limits of its field of application.
สเปคสินค้า
  • The dismountable partition system installed must have a set of minimum criteria and performance for comfort, durability and safety for use. These performances are preserved after disassembly and reassembly operations during a redevelopment of the premises. The dismountable partition systems are chosen from those meeting the requirements of NF DTU 35.1 P1-2 (CGM). The functions of the Opaque Door Lock system are as follows: - Ensure visual isolation - Ensure sound insulation - Guarantee mechanical stability (thrust, shock, load and endurance) - Guarantee the re-use of the modules (disassembly and filling) - Allow a wide choice of finishes (wood, lacquered steel ...) - Allow a choice of dimensions (width and height) to meet the regulatory requirements of passage
สเปคสินค้าด้านเทคนิค
  • Unique ref.cloison-opaque-porte
  • Product familyPartition walls
  • กลุ่มผลิตภัณฑ์Solid door
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-07-10
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • ออกเเบบโดยฝรั่งเศส
  • ผลิตโดยฝรั่งเศส
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังภายใน
  • IFC classificationWall
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodeSs_25_12_65
  • Uniclass 2015 DescriptionPanel partition systems
  • CSI MasterFormat 2014 Code10 22 19
  • CSI MasterFormat 2014 TitleDemountable Partitions
  • OmniClass Number23-15 11 13
  • OmniClass TitleDemountable Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions