เผยแพร่สินค้าของคุณ
Invisible Series Commercial Loudspeakers
Sonance

Invisible Series Commercial Loudspeakers

Sonance Invisible Loudspeakers are the pinnacle of the Sonance “Designed to Disappear” strategy. After a multi-year development process, Sonance Motion Flex Invisible Series products incorporate breakthroughs in installation and audio quality, and firmly entrenches Sonance as the unrivaled leader in discreet performance audio. Sonance Invisible Series Speakers are perfect for luxury retail boutiques, hotels, and other high-end spaces that require best-in-class performance with zero visual intrusion.

สเปคสินค้า
  • Features

    • 6 Ohms nominal impedance with select models for professional use (IS6T and IS8T feature Sonance Laminated Core Transformer for 6 Ohm/70V/100V tap selection)
    • 180 degree sound dispersion
    • Motion Flex Technology features acoustically isolated baffle, Air Flex Woofer and Wave Flex Drive Unit for superior detail and range
    • Sonance CDX Crossover Design - Warmth and detail at all volumes
    • Accepts up to 3mm topping compound
    • Install into drywall, select plasters, wallpaper, leather, and wood veneer applications
    • Limited 15 Year Warranty valid on Invisible Series products purchased from an authorized Sonance dealer or distributor
สเปคสินค้าด้านเทคนิค
  • Unique ref.invisible-series-commercial-loudspeakers
  • Product familySonance
  • กลุ่มผลิตภัณฑ์In-Wall | In-Ceiling Speakers
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-06-04
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
  • รหัส ETIMEC000682
  • ชื่อ ETIMLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 40 00
  • CSI MasterFormat 2014 TitleAudio-Video Communications
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers