เผยแพร่สินค้าของคุณ
Spain_CubPlanaTransInv_Texlosa+FlagonSv180_220,20 mm
SOPREMA

Spain_CubPlanaTransInv_Texlosa+FlagonSv180_220,20 mm

Cover consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; Non-woven geotextile separator layer made of 100% polyester ROOFTEX V 200 fibres, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m², floating waterproofing membrane using a synthetic sheet of PVC-P FLAGON SV 180 with a thickness of 1.8 mm, dimensionally stabilised with a 50 g/cm2 fibreglass veil, resistant to UV rays, atmospheric agents and roots, with a tensile strength >/= 9 N/mm2 (UNI EN-12311-2), elongation at break > 200% (UNI EN 12311-2) and a resistance to static puncture > 20 kg (UNI EN 12730) welded by hot air thermofusion at the overlaps and reinforced in corners and nooks with FLAG ANGLES. , Non-woven geotextile separator layer made of 100% polyester ROOFTEX V 200 fibres, mechanically needle-punched with subsequent heat treatment and calendering with biological resistance to fungi and bacteria with a weight of 200 g/m²;TEXLOSA 80/35 R walkable insulating tile made up of a base of extruded polystyrene foam with a closed-cell structure 80 mm thick with thermal conductivity 0.035 W/mºK (UNE EN 13164), self-protected on its upper surface with a 35 mm thick layer of mortar, made up of selected aggregates and special additives, with a rustic rough finish in grey or white.
สเปคสินค้าด้านเทคนิค
  • Unique ref.SOL000452
  • Product familywaterproofing
  • กลุ่มผลิตภัณฑ์Waterproofing system for roof
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2025-06-19
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPVC coated polyester
  • วัสดุรองExtruded polystyrene (XPS)
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
  • IFC classificationRoof
  • รหัส ETIMEG020300
  • ชื่อ ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings