เผยแพร่สินค้าของคุณ
Binder-5 Tier 4 Post Shelving
Binder-5 Tier 4 Post Shelving
    Southwest Solutions Group

    Binder-5 Tier 4 Post Shelving

    Dimensions: 3' 0" (36") W x 1' 0" (24") D x 6' 4" (76") H
    • 5 Tiers High
    • Great for binder storage
    • Flexible components for adaptable storage
    • Shelf system


    The 4-Post line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions or use the shared sub-component families to build your own custom solution right down to the last shelf.Our 4-Post shelving incorporates both “L” & “T” shaped uprights allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry (wall unit) and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers. All shelf units are designed for expansion and are available as mobile-ready for easy conversion. Our 4-Post units are ready to assemble with no special tools required. Available depths make it an ideal choice for letter, legal, binder, and book storage applications.
    สเปคสินค้า
    • UprightsFormed from steel sheet to a hollow “tee” shape for intermediate supports and formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Provide intermediate “tee” uprights between adjacent units.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Width: 12 inches (305MM) to 72 inches (1829MM) sections used to meet project requirements
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Accessories
      • File dividers
      • Center stops
      • Reference shelves
      • Back stops
      • Laminate end panel
      • End panel mounting brackets
      • Backs
      • Bin dividers
      • Bin fronts
      FinishesPaint finish, low pressure laminate, high pressure laminate, or acrylic finish.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.4_Post_Binder_5_Tier_PCS
    • Product familyBusiness
    • กลุ่มผลิตภัณฑ์Administration, Mail Room, Storage, Break Room and Casework
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2021-08-07
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ

    สินค้าใกล้เคียง

    4.5 จาก 5 ดาว 4.5 (41)
    4.6 จาก 5 ดาว 4.6 (5)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit