เผยแพร่สินค้าของคุณ
09' Wide - Option 07 Mail Room
09' Wide - Option 07 Mail Room
    Southwest Solutions Group

    09' Wide - Option 07 Mail Room

    • Kit is designed to represent one common option used for Mail Room at this Height and Width
    • Kit includes one basic console, two cabinet consoles, and three legal sorters with closed backs.
    • ADA accessible.


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of a base console with a sorter on top.Design
    • Multiple base options include: Open console, Half shelf console, Full shelf console, and Cabinet console.
    • Multiple sorter options include: Standard, Legal, Oversize, Zip.
    • Lock options available for both console and sorter.
    สเปคสินค้า
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Casework_Mail_Room_LAM_09_07
    • Product familyBusiness
    • กลุ่มผลิตภัณฑ์Administration, Mail Room, Storage, Break Room and Casework
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2021-02-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • OmniClass Number23-21 19 11
    • OmniClass TitleModular General Casework
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
    4.6 จาก 5 ดาว 4.6 (61)
    4.5 จาก 5 ดาว 4.5 (43)
    4.6 จาก 5 ดาว 4.6 (5)