เผยแพร่สินค้าของคุณ
81 Total Openings Laminate Smart Locker
Southwest Solutions Group

81 Total Openings Laminate Smart Locker

  • Unit includes 15" Touch Screen w/ Wireless Barcode Scanner
  • Provides a centralized parcel exchange point that ensures an improved chain of custody
  • Recipient instantly receives a Text or Email notification that the package has arrived


Physically, the smart locker systems consist of a bank of modular lockers with one of the lockers dedicated to housing the system hardware and power supply. A typical bank of parcel lockers is comprised of columns, with each column consisting of either six small lockers per column, a mixture of five or six small and medium lockers per column or two large lockers per column. Each column features a proprietary locking raceway that incorporates the required number of smart locking devices for the number of lockers in each column. Electronic locker systems are available in a variety of finishes to complement or match the environments in which they are installed.Design
  • Add end panels to each end of locker bank
  • 1 Touch Screen is needed for every 120 Openings.
  • A soffit above the lockers is Not Recommended for ease of access.
  • Minimum of 2" of Clearance is needed between locker bank and wall
สเปคสินค้า
  • Power and Data Requirements
    • (1) 110v within 10 ft. of proposed touchscreen. (Dedicated 110v 20 amp circuit preferred)
    • (1) RJ-45 wall jack (network drop) for internet access on touchscreen. (Preferred over wireless)
    • Static IP address for touchscreen PC if using Customers LAN for SMTP relays
    • SMTP server will need to allow email delivery by allowing the IP addressed to the host pc to send via port 25.
    • Wireless Access Points can be used but should be tested at the locker location prior to delivery, access point within 40ft. of the lockers touchscreen.
    Hardware Package asset delivery systems feature the following electronic and computer hardware:
    • Touch screen, which is installed at a slant to enhance ergonomics and at a height that accommodates people with disabilities
    • Windows-based computer
    • GMS modem and remote aerial
    • Ethernet port
    • Uninterruptable Power Supply (UPS)
    SoftwareSmart locker system software runs on the Windows 7 operating system and complies with standard Windows principles and methods of operation and is designed to work with only a single bank lockers. The software is designed for three System users - administrators, end-users/recipients and mail or parcel service agents - and features a wide range of functions:
    • Allows only designated people to place packages within the bank of lockers
    • Manages the lockers
    • Notifies intended recipients of package deliveries via SMS text message or email, and gives a them a unique access code for retrieving packages
      • Allows the recipient to pick up the package in a secure manner through use of the access code
      • Displays notifications for errant SMS messages and undeliverable e-mails
      • Notifies the intended recipient on a regular, definable basis if packages are not picked up in a timely manner
      • ...
สเปคสินค้าด้านเทคนิค
  • Unique ref.Smart_Locker_81_Openings_LAM
  • Product familyBusiness
  • กลุ่มผลิตภัณฑ์Administration, Mail Room, Storage, Break Room and Casework
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2021-01-29
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักLaminate
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
  • IFC classificationFurniture
  • OmniClass Number23-19 13 13
  • OmniClass TitlePlastic Laminate Lockers

พื้นที่การขาย

อเมริกาเหนือ
กรีนแลนด์
แซ็ง-บาร์เตเลมี
กวาเดอลูป
กัวเตมาลา
กือราเซา
เกรเนดา
คอสตาริกา
คิวบา
เครือรัฐดอมินีกา
แคนาดา
จาเมกา
ซินต์มาร์เติน
เซนต์คิตส์และเนวิส
เซนต์ลูเซีย
เซนต์วินเซนต์และเกรนาดีนส์
แซงปีแยร์และมีเกอลง
แซงมาร์แตง
ตรินิแดดและโตเบโก
นิการากัว
เนเธอร์แลนด์แคริบเบียน
บาร์เบโดส
บาฮามาส
เบลีซ
เบอร์มิวดา
ปานามา
เปอร์โตริโก
มอนต์เซอร์รัต
มาร์ตินีค
เม็กซิโก
สหรัฐอเมริกา
สาธารณรัฐโดมินิกัน
หมู่เกาะเคย์แมน
หมู่เกาะเติกส์และหมู่เกาะเคคอส
หมู่เกาะบริติชเวอร์จิน
หมู่เกาะเวอร์จินของสหรัฐ
อารูบา
เอลซัลวาดอร์
แองกวิลลา
แอนติกาและบาร์บูดา
ฮอนดูรัส
เฮติ

สินค้าใกล้เคียง

4.5 จาก 5 ดาว 4.5 (41)
4.6 จาก 5 ดาว 4.6 (5)
Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit