เผยแพร่สินค้าของคุณ
1 Door Laminate Storage Cabinet
1 Door Laminate Storage Cabinet
1 Door Laminate Storage Cabinet
1 Door Laminate Storage Cabinet
    Southwest Solutions Group

    1 Door Laminate Storage Cabinet

    1 Door Storage Cabinet

    Our one door storage cabinet is part of Southwest Solutions’ modular casework line; a flexible and durable alternative to built-in millwork. This is a highly customizable family, and all of our casework is backed with a Limited Lifetime Warranty. The cabinet is finished on all four sides and uses 2mm PVC edge banding for a durable, long-term solution. Includes one adjustable coat rod, and either three or four adjustable shelves depending on selected unit height. Use simple parameters within the model to choose various handles, door types, toe kicks, and more.

    Standard sizes
    Widths: 18", 23", 24"
    Depths: 18", 24", 30"
    Heights: 60", 66", 72", 84"

    • Pricing is INCLUDED in model.
    • Cabinets 72" and taller come with 4 adjustable shelves.
    • Cabinets under 72" come with 3 adjustable shelves.
    • All units come with 1 adjustable coat rod.


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again. Designed for versatility, this cabinet features one adjustable shelf and offers simple parameter adjustments for selecting handles, door types, and toe kicks, ensuring a perfect fit for any design aesthetic. Its compatibility with Revit software allows for dynamic cost estimate updates, streamlining project budgeting and planning. The high-quality hardware, including full-extension ball-bearing slides and soft-close options, ensures smooth operation and functionality in any environment.Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    สเปคสินค้า
    • Description
      • Our base cabinet is part of a modular casework line; a flexible and durable alternative to built-in millwork.
      • Highly customizable family with a Limited Lifetime Warranty.
      • Finished on all four sides with 2mm PVC edge banding for durability.
      • Simple parameters for choosing handles, door types, toe kicks, and more.
      • Pricing is included in the model with dynamic cost estimate updates.
      • Includes one adjustable shelf.
      Construction
      • Cabinets are constructed of 3/4" thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Uses high-quality hardware, such as full extension ball bearing slides with soft close options and concealed tool-less hinges.
      • Multiple handle pull options available.
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
      Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SSG_Cabinet_Storage_1_Door_LAM
    • Product familyEducation
    • กลุ่มผลิตภัณฑ์Flex Space, Classroom, Lockers, Casework
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-01-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-21 19 11 13
    • OmniClass TitleWood Modular General Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ

    สินค้าใกล้เคียง

    4.5 จาก 5 ดาว 4.5 (41)
    4.6 จาก 5 ดาว 4.6 (5)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit