เผยแพร่สินค้าของคุณ
Stiebel Eltron 231584 985W, 120V, Stainless Steel Metallic Ultronic 1S Touchless Automatic Hand Dryer
Stiebel Eltron 231584 985W, 120V, Stainless Steel Metallic Ultronic 1S Touchless Automatic Hand Dryer
    Stiebel Eltron USA

    Stiebel Eltron 231584 985W, 120V, Stainless Steel Metallic Ultronic 1S Touchless Automatic Hand Dryer

    The Stiebel Eltron 231584 Ultronic 1S high speed hand dryer is specially designed for hectic, fast-paced applications like sports stadiums, airports and more! It dries hands within 15 seconds but, at only 82 dB, provides remarkably quiet operation. An infrared proximity sensor activates the blower and heating elements when a patron places their hands beneath the unit and powers them down when hands are removed, minimizing the use of electricity compared to a unit that runs for a pre-determined time.

    Not only does the Stiebel Eltron 231584 automatic hand dryer eliminate the unsightly mess associated with paper towels, but its rugged cast aluminum housing with a stainless steel finish stands tough against high-volume traffic and is both practical and attractive! Its sophisticated, rounded design complements any restroom and prevents customers from placing objects on it and damaging the surface. The Stiebel Eltron 231584 Ultronic 1S high speed automatic hand dryer requires a 120V electrical connection for operation.

    As Featured On Amazon.com

    สเปคสินค้า
    • TECHNICAL SPECIFICATIONS:

      Part Number: Ultronic 1S
      Item model number: 231584
      Color: Satin
      Style: Ultronic 1S
      Finish: Stainless steel
      Material: Aluminum
      Voltage: 120 volts
      Wattage: 1000 watts
      Amperage Capacity: 4 A
      Air Flow Capacity: 170 CFM
      Sound Level: 82 dB

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Stiebel-Eltron-Ultronic-1-S-231584-Touchless-Automatic-Hand-Dryer
    • Product familyHand Dryers
    • กลุ่มผลิตภัณฑ์Ultronic
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-12
    • หมายเลขฉบับ1
    • สูง (นิ้ว)11.36
    • กว้าง (นิ้ว)10.13
    • ความลึก (นิ้ว)9.19
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - เครื่องเป่ามือและผม
    • UNSPSC nameBlowers
    • UNSPSC code40101601
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers