เผยแพร่สินค้าของคุณ
Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet
Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet
Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet
Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet
Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet
    Tennsco

    Tennsco J2442SU Heavy Gauge Steel Welded Counter High Jumbo Storage Cabinet

    Tennsco Jumbo storage cabinets are ideal when you need extra capacity for those "big" storage problems. Our specially engineered shelves utilize box formed construction to accommodate heavy loads even with the extra wide shelf span. Our specially engineered shelves utilize box formed construction to accommodate heavy loads, even with the extra wide shelf span. Each extra wide door rides on four heavy-duty leaf-hinges while a three-point locking system ensures secure storage for even the bulkiest materials. Integrated levelers keep the unit level on uneven floors. This cabinet combines welded box-formed shelves, which are securely attached to a heavy gauge steel housing by six shelf tabs making this cabinet a clear winner over inferior offerings. Adjustable shelves, leaf-hinges, three-point locking, built-in shelf support, reinforced doors, two brushed chrome handles, heavy gauge steel, raised base, two adjustable levelers. Measures 48-inches width by 42-inches height by 24-inches depth. 

    As Featured on Amazon.com

    สเปคสินค้า
    • Brand Name: Tennsco 

      Height: 42 inches 

      Item Depth: 24 inches 

      Material: Steel 

      Width: 48 inches

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Tennsco-J2442SU-Heavy-Gauge-Steel-Welded-Counter-High-Jumbo-Storage-Cabinet
    • Product familyStorage
    • กลุ่มผลิตภัณฑ์Cabinet
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-20
    • หมายเลขฉบับ1
    • สูง (นิ้ว)42
    • กว้าง (นิ้ว)48
    • ความลึก (นิ้ว)24
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • น้ำหนัก131
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • UNSPSC nameCabinetry
    • UNSPSC code301618
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves