เผยแพร่สินค้าของคุณ
2183R _ Full bore angle ball valve for MANIFOLDS male/female with T handle, tailpiece, and temperature indicator
TIEMME

2183R _ Full bore angle ball valve for MANIFOLDS male/female with T handle, tailpiece, and temperature indicator

It is suited for all domestic hydraulic systems, heating or sanitary systems, compressed air, various oils, petrol products, generally with any kind of non-corrosive fluid.

The installation direction of the valve relating to the flow of the circuit is indifferent if not otherwise specified with the indication of specific marks (usually arrows) on the body of the valve.

Full bore angle ball valves for water with threaded connection male/female UNI ISO 228, sealing gasket and temperature indicator.
Available with red or blue T handle
Particularly suited for manifolds.

Available with connection G1" (DN25).

Production range:
Art. 1822 - 1832 manifold with ball valve  "NINO"
Art. 1866K - 1868K - 1877K50 Modular manifold with stop valve "MAXIMA"
Art. 1905 - 1906 modular manifold "COMPLANARE"
Art. 1883 - 1884 - 1885 Modular manifold "LINEARE"
Art. 3046 - 3047 - 3048 Modular manifold "FLOOR"



Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 1650 Press fitting /Male for multi-layer pipe
Art. 1652 Press fitting /Female for multi-layer pipe
Art. 1654 Elbow press fitting Male for multi-layer pipe
Art. 1655 Elbow press fitting Female for multi-layer pipe
Art. 1658 "T" press fitting male for multi-layer pipe
Art. 1659 "T" press fitting female for multi-layer pipe

สเปคสินค้า
  • Art. 2183R
    Full bore angle ball valve for water with threaded connection male/female sealing gasket and temperature indicator
    Production range from G1" (DN25)
    Body: brass CW617N nickel plated
    Handle: Red or blue T-handle

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product’s technical data sheet
    Thread: Male/Female UNI ISO 228

สเปคสินค้าด้านเทคนิค
  • Unique ref.2183R_Ball-valve-manifold_Valvola-sfera-collettore
  • Product familyVALVES AND TAPS
  • กลุ่มผลิตภัณฑ์BALL VALVES FOR WATER
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-01-10
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBrass
  • วัสดุรองAluminium
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • IFC classificationValve
  • รหัส ETIMEC011343
  • ชื่อ ETIMBall valve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63.33
  • CSI MasterFormat 2014 TitleMetallic Ball Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC