เผยแพร่สินค้าของคุณ
2370G07-2380G07 _ URAGANO Full bore ball valves for GAS female/female
TIEMME

2370G07-2380G07 _ URAGANO Full bore ball valves for GAS female/female

The gas valve is produced to be used in gas distribution networks.

Full bore ball valves with threaded connection Female/Female UNI ISO 7.
Available with steel flat handle, T handle or yellow cap

Wide range available, for any installation and connection from G1/2" (DN15) to G2" (DN50).

Available in the following versions:
Art. 2370G07 - Flat yellow handle
Art. 23780G07 - T yellow handle

Production range:
Art. 2201G 2221G 2241G Full bore ball valve for gas with male/female thread
Art. 2200G 2220G 2240G Full bore ball valve for gas with female/female thread

Related products:
Art. 0600G Pe-X pipe with Aluminium coil for gas
Art. 0640G Pe-X pipe with Aluminium coil for gas with corrugated sheath
Art. 2650 Press fitting /Male for multi-layer pipe
Art. 2652 Press fitting /Female for multi-layer pipe
Art. 2654 Elbow press fitting /Male for multi-layer
Art. 2658 "T" press fitting male for multi-layer

สเปคสินค้า
  • Art. 2370G07
    Full bore ball valves for gas with threaded connection female/female
    Production range from G1/2" (DN15) to G1"1/4 (DN32).
    Body: brass CW617N nickel plated
    Handle: Yellow T handle

    Maximum working temperature: 60°C
    Minimum working temperature: - 20°C
    Maximum working pressure: 0 - 5 bar (MOP 5)
    Thread: Female/Female UNI ISO 7

    Art. 2380G07
    Full bore ball valves for gas with threaded connection female/female
    Production range from G1/2" (DN15) to G2" (DN50).
    Body: brass CW617N nickel plated
    Handle: Yellow steel flat handle

    Maximum working temperature: 60°C
    Minimum working temperature: - 20°C
    Maximum working pressure: 0 - 5 bar (MOP 5)
    Thread: Female/Female UNI ISO 7


สเปคสินค้าด้านเทคนิค
  • Unique ref.2370G07-2380G07_Ball-valve-gas_Valvola-sfera-gas
  • Product familyVALVES AND TAPS
  • กลุ่มผลิตภัณฑ์VALVES FOR GAS
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2026-09-15
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBrass
  • วัสดุรองAluminium
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • IFC classificationValve
  • รหัส ETIMEC011015
  • ชื่อ ETIMGas valve
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63.33
  • CSI MasterFormat 2014 TitleMetallic Ball Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves