เผยแพร่สินค้าของคุณ
Ultraçade Power facade solar panel
Ultraçade Power facade solar panel
Ultraçade Power facade solar panel
Ultraçade Power facade solar panel
Ultraçade Power facade solar panel
    Ultraçade

    Ultraçade Power facade solar panel

    The Ultraçade Power is a ventilated aluminum composite façade system to solarize façades and make photovoltaics accessible. This system provides an architectural solution to integrate solar panels vertically.

    สเปคสินค้า
    • The ventilated facade system improves the energy coefficients of the buildings by the air space that is created in the construction system. The energy coefficient of the building is improved by about 30% by this air gap which creates a chimney effect that will limit the impact of heat in summer and cold in winter.

      It is an architectural solution because we frame the solar panel. There are 13 shapes in total that can be adjusted to all project lengths and heights, with only standard parts. It is like a game box, the architect can use the pieces, adapt them to his(her) project, and have, with 13 different shapes, a completely unique project.

      Made in France

      Various fixing supports

      25 years warranty

      Complies with the CSTB 3194 specifications

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ultracade-power-facade-solar-panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-03-24
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - ผนังภายนอก
    • IFC classificationCurtain Wall
    • รหัส ETIMEC003107
    • ชื่อ ETIMFacade plate
    • UNSPSC nameWall fixture
    • UNSPSC code39111503
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 DescriptionExternal wall sheathing systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls