เผยแพร่สินค้าของคุณ
ADA-IBC Ramps
ADA-IBC Ramps
ADA-IBC Ramps
    Upside Innovations

    ADA-IBC Ramps

    4.4 จาก 5 ดาว4.4(8 รีวิว)

    Upside’s all-aluminum wheelchair ramp systems are prefabricated with high tensile strength and maintenance-free properties making it the ideal solution for any commercial application. Bolts together for fast install and easy installation… no welding. Designed by our experienced engineering team, they can be customized for any type of installation and are compliant to ADA and IBC specifications.

    สเปคสินค้า
    • Slip-Resistant Decking
      We use an aluminum decking material that has raised ridges, so the wheelchair ramps are slip-resistant.

      Code Compliant
      Our commercial wheelchairs ramps comply with Americans with Disabilities Act (ADA) and International Building Code (IBC) and can meet local building codes.
      ADA and IBC ramp regulations for wheelchair ramps.

      Reconfigurable
      Because the system is modular, ramps, stairs and railings can be reused or reconfigured as your needs change. 

      Continuous Handrails
      complete with handrail loops and returns

      Easy Installation
      The commercial ADA ramp comes in 8′ and 10′ prefabricated, modular ramp sections. Simply hook the prefabricated ramp sections together for quick and easy installation. View our ADA ramp installation guide

      Custom Layouts
      Our team of engineers will design a commercial ramp layout just for you, and Professional Engineer stamps are available. View our sample ADA ramp layouts.

      Leveling Legs
      All platform and ramp legs have a range of adjustability for uneven ground or ongoing maintenance.

      100% Aluminum – Long Lasting
      Our aluminum wheelchair ramps will never rust, warp, or rot, so they are low maintenance and will last much longer than wood or steel.

      Modular Design Modular wheelchair ramps, platform landings, legs, and handrails bolt together without any on-site welding. 

      What is modular design?

      Ramp Sections Platform Sizes
      4′ Section 64″ x 64″ Platform
      5′ Section 64″ x 96″ Platform
      8′ Section 72″ x 72″ Platform
      10′ Section
      Other sizes available if needed
    สเปคสินค้าด้านเทคนิค
    • Unique ref.ada-ibc-ramps
    • Product familyRamps
    • กลุ่มผลิตภัณฑ์ADA Wheelchair Ramps
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-05-12
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ทางลาด
    • IFC classificationRamp
    • Uniclass 2015 CodeEF_35_20
    • Uniclass 2015 DescriptionRamps
    • CSI MasterFormat 2014 Code05 51 36.16
    • CSI MasterFormat 2014 TitleMetal Ramps
    • OmniClass Number23-17 23 11
    • OmniClass TitleRamps