เผยแพร่สินค้าของคุณ
Two Tilt & Turn Window with corner coupling
Two Tilt & Turn Window with corner coupling
Two Tilt & Turn Window with corner coupling
Two Tilt & Turn Window with corner coupling
    VEKA

    Two Tilt & Turn Window with corner coupling

    Two Tilt & Turn Window with corner coupling - SOFTLINE 82 MD

    SOFTLINE 82 MD is a high‑performance PVC‑U window system with an 82 mm installation depth and a three‑level MD sealing system. The advanced multi‑chamber geometry and VEKA Class A wall thicknesses ensure excellent thermal insulation, high stability and long‑term durability. With support for triple glazing and large element sizes, SOFTLINE 82 MD is ideal for energy‑efficient new builds and demanding renovation projects.

    สเปคสินค้า
    • Product:
      Corner window – Two Tilt & Turn windows with corner coupling, SOFTLINE 82 MD system

      Finish:
      Outside anthracite grey fine structure, inside white

      Profile:
      VEKA Class A PVC‑U profile, 82 mm installation depth, multi‑chamber design for high stability and durability

      Glazing:
      Up to 52–54 mm, suitable for triple glazing and functional glass (thermal insulation, sound insulation, safety glazing)

      Features:

      • Corner window configuration with two Tilt & Turn sashes connected via structural corner coupling
      • MD sealing system with three gasket levels for high airtightness and reliable weather protection
      • Excellent thermal performance with Uf‑values approx. 1.0 W/(m²K), depending on configuration
      • High acoustic comfort, with sound insulation up to approx. 47 dB depending on glazing
      • High structural stability for large glass surfaces and corner solutions
      • Slim sightlines for maximum daylight and a clear architectural appearance

      Application:
      Suitable for residential and commercial buildings, ideal for modern architecture with open corner designs, in new construction and renovation projects requiring high energy efficiency and design flexibility.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.two-tilt-and-turn-window-with-corner-coupling-softline-82-md
    • Product familyVEKA Softline 82 MD
    • กลุ่มผลิตภัณฑ์Tilt and Turn Windows
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองGlass
    • ออกเเบบโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Tilt and Turn Windows
    • IFC classificationWindow
    • รหัส ETIMEC003536
    • ชื่อ ETIMWindow (complete with frame)
    • Uniclass 2015 CodePr_30_59_98_92
    • Uniclass 2015 DescriptionUnplasticized polyvinyl chloride (PVC-U) window units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows