เผยแพร่สินค้าของคุณ
Tilt & Turn Window – Fixed SL + FOP
Tilt & Turn Window – Fixed SL + FOP
Tilt & Turn Window – Fixed SL + FOP
Tilt & Turn Window – Fixed SL + FOP
Tilt & Turn Window – Fixed SL + FOP
    VEKA

    Tilt & Turn Window – Fixed SL + FOP

    Tilt & Turn Window with fixed sublight and fall off protection - SOFTLINE 82 MD

    SOFTLINE 82 MD is a high‑performance PVC‑U window system with an 82 mm installation depth and a three‑level MD sealing system. The advanced multi‑chamber geometry and VEKA Class A wall thicknesses ensure excellent thermal insulation, high stability and long‑term durability. With support for triple glazing and large element sizes, SOFTLINE 82 MD is ideal for energy‑efficient new builds and demanding renovation projects.

    สเปคสินค้า
    • Product:
      Tilt & Turn window with fixed sublight and fall‑off protection, SOFTLINE 82 MD system

      Finish:
      Outside anthracite grey fine structure, inside white

      Profile:
      VEKA Class A PVC‑U profile, 82 mm installation depth, multi‑chamber design for high structural stability and durability

      Glazing:
      Up to 52–54 mm, suitable for triple glazing and functional glass (thermal insulation, sound insulation, safety glazing)

      Features:

      • Tilt & Turn sash combined with fixed sublight for safe ventilation and optimized daylight use
      • Integrated fall‑off protection in the fixed lower element, suitable for floor‑to‑ceiling window designs (depending on configuration)
      • MD sealing system with three gasket levels for high airtightness and weather resistance
      • Excellent thermal performance with Uf‑values approx. 1.0 W/(m²K), or up to 0.94 W/(m²K) in thermally optimized versions
      • High acoustic comfort, with sound insulation up to approx. 47 dB depending on glazing
      • High stability for medium to large window elements through VEKA Class A wall thicknesses and steel reinforcements

      Application:
      Suitable for residential and commercial buildings, particularly where floor‑to‑ceiling windows require certified fall protection, in both new construction and renovation projects.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.tilt-and-turn-window-with-fixed-sublight-and-fall-off-protection-softline-82-md
    • Product familyVEKA Softline 82 MD
    • กลุ่มผลิตภัณฑ์Tilt and Turn Windows
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองGlass
    • ออกเเบบโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Tilt and Turn Windows
    • IFC classificationWindow
    • รหัส ETIMEC003536
    • ชื่อ ETIMWindow (complete with frame)
    • Uniclass 2015 CodePr_30_59_98_92
    • Uniclass 2015 DescriptionUnplasticized polyvinyl chloride (PVC-U) window units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย