เผยแพร่สินค้าของคุณ
VELFAC Ribo - Revit family
VELFAC Ribo - Revit family
VELFAC Ribo - Revit family
VELFAC Ribo - Revit family
VELFAC Ribo - Revit family
    VELFAC

    VELFAC Ribo - Revit family

    VELFAC Ribo wood/aluminum is a plain and functional window for new build as well as ideal for renovating projects.

    The VELFAC Ribo wood/aluminum system consists of windows, casement doors, patio doors, sliding doors and entrance doors in wood/aluminum with a traditional frame-sash construction.

    VELFAC Ribo wood/aluminum entrance doors are suitable as entrance doors for private homes or as secondary entrance doors in commercial buildings. The doors match the design of the VELFAC 200 ENERGY and the VELFAC Ribo wood/aluminum window series.

    สเปคสินค้า
      • Outward opening windows and casement doors in wood/aluminium
      • Inward and outward opening patio and entrance doors in wood / aluminium
      • SBD accredited
      • Uw value: down to 0.8 W/m²K
      • Glazing options: 52mm triple or 32mm double glazing
      • The door is available in two versions:
        - The glazed entrance door can be divided into a few or many fields with different slats. The fields can be filled with glass or fillings.
        - The panel door is a traditional front door, where the door panel consists of an insulated and covered pine frame. The door can be delivered with or without profiling, most of which can be combined with glass cutouts in different shapes and sizes.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.velfac-ribo-wood-aluminium-revit-family
    • Product familyVELFAC Ribo Alu
    • กลุ่มผลิตภัณฑ์Windows and doors
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2022-09-15
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • วัสดุรองExtruded Aluminum
    • ออกเเบบโดยเดนมาร์ก
    • ผลิตโดยโปแลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Single Hung Windows
    • IFC classificationWindow
    • รหัส ETIMEC003536
    • ชื่อ ETIMWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows