เผยแพร่สินค้าของคุณ
Opening Rooflight
Opening Rooflight
Opening Rooflight
Opening Rooflight
Opening Rooflight
Opening Rooflight
Opening Rooflight
Opening Rooflight
    VELUX roof windows

    Opening Rooflight

    Enjoy symmetrical style with a statement square window that casts a beautiful, ever shifting light into your home. Dare to dream big, go for a large size and elevate your square window to appear almost as a glass ceiling, providing a powerful connection with the outside world. Alternatively, plan a smart pattern of smaller squares that will lend a charming dappled daylight effect to any room. The square one can easily be installed almost anywhere in your house, allowing for a very flexible, functional window to the wider world. It can also come with a huge array of helpful features, such as highly insulating glass, motorised ventilation, walk-on capability for roof terraces and other great custom features.

    Key Benefits:

    • Fully bespoke sizes to suit your space and style, from 250 mm to 3000 mm with an impressive maximum 4 m2 edge-to-edge view of the skies above
    • Superior energy efficiency, achieving an astonishingly low thermal transmittance of Uw of 1.1 W/(m2K), according to EN 14351-1 and with a 0.5 Ug value
    • All our rooflights come with a laminated inner glazing as standard, for superior safety in the unlikely case of breakage
    • Includes a 150 mm insulated wooden upstand

    VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing

    สเปคสินค้า
    • How to specify Vario by VELUX rooflights

      • Clear Internal - clear internal equals the daylight you get once the product is installed
      • Structural Opening - the structural opening (hole in the roof) has to be +30mm larger than the clear internal for both the width and length
      • External frame measurement - this measurement is +250mm larger than the clear internal for both the width and length

      Example of a Vario by VELUX rooflight with the clear internal measurement of 2000 x 1000. The structural opening/"the hole in the roof" is 2030 x 1030 and the external frame measurement is 2250 x 1250.

      Size - Fully customisable flat roof range

      • Fixed & Opening rooflights can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Walk-on rooflights can freely be configured between 250mm to 2000mm, with the max clear internal of 2 sqm. Larger edge cannot exceed more than 2000mm.
      • Each module of the Unlimited rooflight can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Round rooflights can freely be configured between ø900mm to ø1350mm

      Rooflight types:

      • Fixed, Opening, Walk-on, Walk-on with Anti-slip modular and Round
      • 2-layer & 3-layer glazing - all rooflights come with laminated inner pane
      • All rooflights come with an insulated wooden upstand (excluding Round)
      • Sun coating available
      • Rain Sensor included as standard

      Finishes:

      • Internal upstand - unfinished timber to be finished with plaster board, meeting an aluminium trim, creating a seamless finish. (RAL9010, gloss 30)
      • External upstand surface - Waterproof plywood untreated
      • Frame surface - Aluminium frame (5mm) with a durable powder coating of either Jet Black (RAL9005, gloss 30) or Traffic grey (RAL7043, gloss 30)

      Find real-time prices and start your rooflight configuration - vario.velux.com/buildyourown

      Technical values - find our glazing table with all our rooflight technical values under "Technical descriptions"

    สเปคสินค้าด้านเทคนิค
    • Unique ref.uvm_skylight
    • Product familyVario by VELUX
    • กลุ่มผลิตภัณฑ์Opening Rooflight
    • วันที่เผยเเพร่2025-01-21
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGlass
    • วัสดุรองAluminium
    • ออกเเบบโดยลิทัวเนีย
    • ผลิตโดยลิทัวเนีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - หน้าต่างหลังคา
    • IFC classificationWindow
    • รหัส ETIMEC003112
    • ชื่อ ETIMSkylight
    • Uniclass 2015 CodePr_30_59_98_03
    • Uniclass 2015 DescriptionAluminium frame roof window units
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    พื้นที่การขาย

    ยุโรป
    เกาะไอล์ออฟแมน
    สหราชอาณาจักร
    ไอร์แลนด์