เผยแพร่สินค้าของคุณ
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso
    Way Basics

    Way Basics 2 LP Album Shelf Vinyl Record Storage Cube, Espresso

    Way Basics has come up with a modern way to organize a not so modern item! The 2 shelf cube is made to fit vinyl records. With tons of space, you can now organize your record collection and do so in a fashionable, simply and modern way. This 2 shelf cube in natural is made out of zboard, a sustainable and strong patented material that is eco-friendly and safe for your home. Way Basics uses a 3M industrial adhesive instead of hardware. Which means no tools are required. No handy Man needed, assembly is easy! As all Way Basics products are, this is made from zboard, our sustainable recycled paperboard. It’ s also non-toxic and free of VOC and formaldehyde.

    • IT'S NOT WOOD; IT'S BETTER! Made with durable zBoard recycled paperboard, eco friendly, non-toxic and free of formaldehyde and VOC
    • LIFETIME GUARANTEE; Happiness with product and service promised by our CEO and founder
    • Easy to assemble, no tools required, just Peel the 3M Adhesive strips and put together with easy-align pins; 3M industrial Adhesive securely builds unit
    • Maximum load 30 lbs. (recommended); Each shelf holds up to 85 LP records for a total of 170 total records per unit!
    • Interior dimensions (inch): 13.6 depth x 16.4 width x 13.4 height; Exterior dimensions (inch): 14.2 depth x 18 width x 29.1 height; Made to stand upright, do not place on side or back

    As Featured On Amazon.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Way-Basics-WB-2LP-EO-Album-Shelf-Record-Storage-Cube
    • Product familyVinyl Record Storage
    • กลุ่มผลิตภัณฑ์Vinyl Record Cube 2 Shelf
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-14
    • หมายเลขฉบับ1
    • สูง (นิ้ว)29.1
    • กว้าง (นิ้ว)18
    • ความลึก (นิ้ว)14.2
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักOther
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 00
    • CSI MasterFormat 2014 TitleStorage Assemblies
    • OmniClass Number23-21 23 17
    • OmniClass TitleResidential Storage Units