เผยแพร่สินค้าของคุณ
Wilo - Atmos TERA-SCH-HE Axially Split Case Pump
Wilo USA LLC

Wilo - Atmos TERA-SCH-HE Axially Split Case Pump

Axially split case pump for reliable operation and energy-efficient transport of large volume flows through extensive distribution networks.

The Wilo-Atmos TERA-SCH-HE axially split case pump provides a reliable water supply 365 days a year at low operating costs. The pump’s easy maintenance design and high efficiency across the entire characteristic curve ensure low-wearing and energy-efficient operation and contribute to the consistent water supply.

สเปคสินค้า
  • Your advantages

    • Reliable continuous duty for an efficient drinking water supply over extensive piping networks – can be tailored to suit your exact requirements
    • Reduced energy costs through high overall efficiency
    • Simplified and shorter alignment process thanks to tolerant coupling and motor adjusting device
    • Increased operational reliability thanks to quiet-running hydraulics with lower vibrations and reduced noise level
    • Reduced cavitation tendency through optimised NPSH-performances
    • Lower space requirements due to compact design
    • Also available as certified drinking water version – optionally with Ceram CT coating which is also approved for drinking water
    • Optionally with Ceram CT coating – for an efficiency increase of up to 3 %
    • Standard volume flow of up to 18,000 USgpm
สเปคสินค้าด้านเทคนิค
  • Unique ref.Wilo-Atmos-TERA-SCH-HE-axially-split-case-pump
  • Product familyWilo
  • กลุ่มผลิตภัณฑ์Water Management
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-04-17
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ปั๊ม
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
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
5.0 จาก 5 ดาว 5.0 (13)
4.4 จาก 5 ดาว 4.4 (11)
4.8 จาก 5 ดาว 4.8 (9)
4.1 จาก 5 ดาว 4.1 (13)