เผยแพร่สินค้าของคุณ
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
Thinscape® Composite Tops
    Wilsonart®

    Thinscape® Composite Tops

    We revolutionized the countertop with Wilsonart® Thinscape® Performance Tops. European-inspired and only 1/2-inch thick, this elegant surface is a rare combination of sleekness and strength. Our latest launch is engineered for living, featuring three innovative designs that are easy to fabricate, easy to install, and hard to ignore.

    NEW Thinscape® DESIGNS

    Discover where sleek luxury meets incredible durability. The new Thinscape® collection is diverse and dynamic, providing large-scale stone designs with refined movement. Plus, the latest launch includes a dark stone design that vividly evokes the elevated look of natural stone. Are you ready to innovate?

    ELEGANTLY CRAFTED FOR IMPACT.

    Thinscape® Performance Tops are elegantly crafted with hundreds of super-fine layers to provide maximum density and strength. Just ½-inch thick and created without a substrate, these countertops are engineered to stand up to everyday use with sleek sophistication and unprecedented style. Choose from 14 versatile designs.

    ติดต่อกับ Wilsonart®

    สเปคสินค้า
    • High-pressure decorative compact laminates according to /EN 438-4/ (Compact HPL,thickness ≥ 2 mm) with a density of at least 1350 kg/m³.High-pressure decorative compact laminates are characterized by their aesthetic qualities, strength, durability and functional performance.

      Compact HPL sheets are available in a wide variety of colors, patterns and surface finishes. They are resistant to wear, impact, scratching, moisture, heat, staining and light and possess good hygienic and anti-static properties. Compact HPLs are easy to clean and maintain. Compact HPLs can be glued, riveted, or screwed on wooden or metallic substructures or anchored in mechanical fastening brackets to be used in invisible mounting systems.

      Dimensions:Length: up to 5600 mm Width: up to 2200 mm Thickness 2 ≤ t < 40 mm (Compact HPL, /EN 438)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.wilsonart_thinscape
    • Product familyComposite Countertops
    • กลุ่มผลิตภัณฑ์Thinscape
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-05-17
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นวัสดุ
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_40_30_30_18
    • Uniclass 2015 DescriptionCounter tops
    • CSI MasterFormat 2014 Code12 36 61
    • CSI MasterFormat 2014 TitleSimulated Stone Countertops
    • OmniClass Number23-21 19 15
    • OmniClass TitleSpecialty Casework

    พื้นที่การขาย

    อเมริกาใต้ อเมริกาเหนือ