เผยแพร่สินค้าของคุณ
Vue 59" Linear Open Base
Winsted

Vue 59" Linear Open Base

Winsted's Vue workstation is easily configurable for all control room environments and comes in static or height adjustable options. These configurable workstations offer different widths and connecting cabinets for accommodating multi-operator solutions.

  • Available in single-surface and dual-surface configurations.
  • Horizontal/vertical adjustable monitors mounts offer best-in-class ergonomic viewing.
  • Multiple color selections and work surface options to match any interior décor requirements.
  • Cable management throughout the console.
  • Open architectural design, and a closed base version with doors on the lower cabinet
สเปคสินค้า
  • SECTION 12 59 00 – SYSTEMS FURNITURE

    • GENERAL
      1. ADMINISTRATIVE REQUIREMENTS
        1. Pre-Installation Conference:
          1. Attendance: [Architect,] [Owner,] [Contractor,] [Construction Manager,] [Design/Builder,] manufacturer’s representative, installer, and related trades.
          2. Review: Project conditions, manufacturer requirements, delivery and storage, staging and sequencing, and protection of completed work.
      2. SUBMITTALS
        1. Action Submittals:
          1. Shop Drawings: Illustrate products, installation, and relationship to adjacent construction.
          2. Product Data: Manufacturer’s descriptive data and product attributes.
          3. Samples: [Selection samples.] [Verification samples.]
        2. Closeout Submittals:
          1. Operation and Maintenance Data.
      3. QUALITY ASSURANCE
        1. Installer Qualifications:
          1. Minimum [2] [__] years’ experience in work of this Section.
          2. Approved by systems furniture manufacturer.
        2. Mockup: [One full size workstation.] [____.] Approved mockup [may] [may not] remain as part of the Work.
        3. Furniture: UL Greenguard Gold Certified.
        4. Racks Integrated with Consoles: Comply with Electronic Industry Association (EIA) specifications for rack mounting, ANSI/E Standard RS-310.
        5. Monitor Mounts Used with Versa-Trak Mounting System: Comply with Mounting Interface Standard established by Video Electronics Standards Association (VESA).
      4. SYSTEM DESCRIPTION
        1. Provide system capable of supporting specified electronics.
        2. Consoles convertible from stationary to height adjustable configuration in field after installation.
        3. System Components:
          1. Pre-engineered modular construction.
          2. Available from pre-defined set of manufacturer’s model numbers.
          3. Free from alterations to design either prior to or following installation.
          4. Supplied knocked-down; assembly accomplished without need for welding or modifications.
          5. Constructed of steel superstructure framework consisting of end frames connected by horizontal modesty panel.
        4. Horizontal Modesty Panels: Steel sheet incorporating easy-access cable raceway.
        5. End Frames:
          1. Capable of integrating up to two sets of electric-lift legs along with up to two sets of cable followers.
          2. Support fully loaded console and incorporate threaded adjustable glides and duplex power outlet.
          3. Incorporate quick-release lift-off access panels located on inside of each end frame.
        6. Height-Adjustable Consoles: Comprised of steel end frames with electric-lift legs and ergonomically work surfaces with integrated aluminum Versa-Trak mounting system for LCD monitor arrays.
        7. Work Surfaces: Work surface provided with cable raceway mounted to underside.
        8. Privacy Panels: [None.] [Perforated steel.] [Acoustical lighting type.]
        9. Cable Management:
          1. 1.5 x 3 inches; two per work surface on height-adjustable consoles.
          2. Integrated cable channel in base.
        10. Versa-Trak / Monitor Arrays:
          1. Incorporated fully integrated aluminum track system capable of supporting variety of monitor arrays.
          2. Provide uninterrupted lateral adjustability of monitors.
        11. Electric Lift Legs:
          1. Integrate electric lift legs operating at speed of 38 mm per second with load capacity of 90 pounds per column.
          2. Provide work surface adjustment from 30 to 46 inches high.
      5. WARRANTIES
        1. Provide manufacturer’s standard warranties providing following coverages:
          1. Fixed steel structure frame components: Lifetime.
          2. Adjustable, sliding, and hinged components: 10 years.
          3. Laminate surfaces: 10 years.
          4. Electrical components: 5 years.
      6. PRODUCTS
        1. MANUFACTURERS
          1. Contract Documents are based on Vue workstations by Winsted, www.winsted.com.
          2. Substitutions: [Refer to Division 01.] [Not permitted.]
        2. COMPONENTS
          1. Frame:
            1. Type: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Material: Steel.
          2. Base:
            1. Open stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Open height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            3. Closed stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            4. Closed height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
    1. Work Surface:
      1. Type: [Single.] [Dual.]
      2. Construction: [1-1/8 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.] [1-1/4 inch Solid Surface with bullnose edge.]
      3. Faces: [laminate.] [Truform laminate.]
      4. Edge type: [Safeguard, 1-1/8 inch black polyethylene T-edge, routed into edge.] [Exposed core.] [Comfort Edge, 1-1/8 inch molded urethane shaped edge.]
      5. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      6. Solid surface color. [White.] [Black.] [Gray.] [____.]
    2. End Panels:
      1. Core material: [3/4 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.]
      2. Faces: [laminate.] [Truform laminate.]
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Laminate grain direction:
        1. Work surfaces: Along length of component.
        2. Doors and end panels: [Horizontal.] [Vertical.]
    3. Doors:
      1. Construction: [Ventilated Steel.] [3/4 inch thick medium density fiberboard with laminate facings.]
      2. Faces: [laminate] [Truform laminate].
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Latches: Soft touch type.
    4. Lifting Columns: [One set of two columns.] [Two sets of two columns.]
    5. Power Compatibility: 110V and 240V capable; hardwire ready duplex power.
    6. Versa-Trak: Provide infinite monitor arm adjustability.
    7. Accessories:
      1. Turrets: [6U.] [Custom.]
      2. Perforated privacy panel.
      3. Acoustical lighting partitions: [Black.] [Light Gray.] [Dark Gray.] [Beige.] [White.]
      4. Synergy touch control system.
      5. CPU pedestals.
      6. Monitor mounts and mounting posts.
      7. Phone trays.
      8. Laptop trays.
      9. Keyboard trays.
      10. Pro Series II racks.
      11. M-View monitor walls.
    8. FINISHES
      1. Steel: Manufacturer’s standard black powder coat.
      2. Aluminum: Black anodized.
  • EXECUTION
    1. INSTALLATION
      1. Install in accordance with manufacturer’s instructions and approved Shop Drawings.

สเปคสินค้าด้านเทคนิค
  • Unique ref.vue-59-linear-open-base
  • Product familyDesk System
  • กลุ่มผลิตภัณฑ์Vue
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-01-24
  • หมายเลขฉบับ1
  • สูง (นิ้ว)42.5
  • กว้าง (นิ้ว)59
  • ความลึก (นิ้ว)42
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • วัสดุรองLaminate
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะและเก้าอี้สำนักงาน
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_25_04
  • Uniclass 2015 DescriptionAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitleAudio-Visual Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture
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
4.4 จาก 5 ดาว 4.4 (19)
4.3 จาก 5 ดาว 4.3 (6)
3.5 จาก 5 ดาว 3.5 (8)