เผยแพร่สินค้าของคุณ
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
Architectural Masonry Units - Split Face
    York Building Products

    Architectural Masonry Units - Split Face

    Split face is consistently the most popular architectural masonry unit finish because it offers a uniquely textured face, and can be manufactured as a paint-grade product or in a variety of attractive colors. Because of the manufacturing process of a split face block, no two units are exactly alike, which offers aesthetic depth to building design.

    Our split face masonry can be used as a load-bearing wall or as a veneer, and it blends well with other architectural block finishes.

    Split face masonry is thermally efficient, sound absorbent, and fire resistant– making it a preferred product in the construction of commercial projects such as theaters, schools, and municipal buildings. It is manufactured as a normal-weight or lightweight unit; it conforms to ASTM C 90 standard specification for load-bearing concrete masonry units.

    STOCKED COLORS: We stock split face CMU in 4″, 8″, 12″ stretchers, 8″ & 12″ open-bottom bond beams, 6″ sill, and an 8″ universal corner in the six colors below. Our WORKRITE® Type-S masonry cement is also stocked in these colors for your convenience.

    สเปคสินค้า
    • Split Face CMU offer a uniquely textured face and can be manufactured as a paint grade product or in a variety of attractive colors. Because of the manufacturing process of a split face block, no two units are exactly alike, which offers aesthetic depth to building design.


      Our split face masonry can be used as a loadbearing wall or as a veneer, and it blends well with other architectural block finishes. 


      Split face masonry is thermally efficient, sound absorbent and fire resistant– making it a preferred product in the construction of commercial projects such as theaters, schools and municipal buildings.


      Manufactured as a normal weight or lightweight unit, it conforms to ASTM C90 standard specification for load-bearing concrete masonry units. Additionally, all units contain integral water repellent for moisture and efflorescence control.


      Production capabilities include all typical CMU sizes and shapes including:

      - 4x8x16, 6x8x16, 8x8x16, 10x8x16 and 12x8x16 in hollow and solid units.

      - Specialty shapes such as bond beams, sills, insulated units, accoustical units, etc.


      For further information, please refer to the latest version of ASTM C 90, contact your YBP representative, or contact YBP’s Customer Care at sales@yorkbuilding.com or 800.673.2408.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.york-building-products-cmu-split-face
    • Product familyConcrete Masonry Units
    • กลุ่มผลิตภัณฑ์Standard CMU
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-03-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - อิฐและบล็อค
    • CSI MasterFormat 2014 Code04 22 00
    • CSI MasterFormat 2014 TitleConcrete Unit Masonry
    • OmniClass Number23-13 21 11 11
    • OmniClass TitleConcrete Blocks

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา