Publiko produktet
Megaseat 8136
Megaseat 8136
Megaseat 8136
Megaseat 8136
Megaseat 8136
Megaseat 8136

    Megaseat 8136

    5.0 / 5 yıldız5.0(7 incelemeler)

    The Megaseat 8136 is a modular seat of generous dimensions composed of totally interchangeable elements. This seat has been specially designed for intensive use areas such as auditoriums, conference centres, corporate and education centres.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure. The upholstery is fully integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The backrest cushioning is anatomically contoured in the lower back and the head areas, incorporating some horizontal grooves in the body part. The seat cushioning is anatomically shaped and smooth, without any types of channels or grooves to avoid the accumulation of dirt.

    The seat and backrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery.

    The backrest can incorporate an integrated headrest which is composed of an upholstered polyurethane moulded foam and a protective shell.

    The seat is mounted on two metal feet attached to an internal connecting bridge that interconnects the different seats and allows the formation of totally rigid and stable rows.  

    The armrests are made of polyurethane foam with an internal metal structure. Optionally, a built-in cupholder can be incorporate in the armrest.

    Özellikler
      • Minimum distance between axes: 58 cm.
      • Ergonomic form: the backrest has lumbar and head support
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The seat adapts to the specific slope of the room at the base of the central pedestal.
      • Optional HR finish which includes a headrest incorporated into the backrest
      • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Reaction to fire: this product complies with international standards.
    Teknik özellikler
    • Benzersiz ref.megaseat-8136
    • Ürün ailesiSeating
    • Ürün grubuFixed Seating
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-06-05
    • Baskı numarası1
    Sınıflandırma
    • BIMobject kategorisiMobilya - Sandalyeler, Tabureler ve Banklar
    • Uniclass 2015 koduAc_40_65_02
    • Uniclass 2015 açıklamasıAmphitheatre seating
    • CSI MasterFormat 2014 kodu12 61 00
    • CSI MasterFormat 2014 başlığıFixed Audience Seating
    • OmniClass numarası23-21 25 11 11
    • OmniClass başlığıAuditorium Seating