Publiko produktet
Smart 13032
Smart 13032
Smart 13032
Smart 13032
Smart 13032

    Smart 13032

    The Smart 13032 is a modular seat with generous dimensions composed of fully interchangeable elements. This seat has been designed for theatres, conference halls, corporate rooms or auditoriums where a high-quality product of large dimensions is required.

    This seat, alongside Figueras tables F48 or F1000, becomes an optimal solution for long work sessions and conferences.

    The seat and backrest are composed of two blocks of moulded polyurethane foam that incorporate an inner metal structure with flat springs and upholstery fully integrated into the foam by means of the Integral Form System.

    The seat tips up automatically by means of an extremely quiet double-spring system inserted inside the seat shell, avoiding any noise or banging when the seat is vacated. This system does not require any maintenance.

    The seat and backrest padding have an anatomical form to provide an optimal comfort to the user. Both, seat and backrest, have a shell at the rear that protects the upholstery.

    The polypropylene shells include the TX acoustic system, a set of perforations in the back that provide an excellent acoustic response.

    The seat is mounted on a central pedestal and supported by an internal union bridge which connects the different seats and ensures completely rigid rows.

    The armrests and the intermediate and end of row panels are completely upholstered.

    Özellikler
      • Modular seat of large dimensions composed of totally interchangeable elements
      • The minimum distance between axes is 60cm of nominal value.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Optionally, the shells can be partially upholstered or in a Technowood finishing.
      • Optionally, between the upholstery and the foam, a fire-resistant curtain can be incorporated.
      • Reaction to fire:this product complies with international standards.
    Teknik özellikler
    • Benzersiz ref.smart-13032
    • Ürün ailesiSeating
    • Ürün grubuStadiums & Arenas
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-10-30
    • Baskı numarası1
    Sınıflandırma
    • BIMobject kategorisiMobilya - Sandalyeler, Tabureler ve Banklar
    • Uniclass 2015 koduAc_40_65_02
    • Uniclass 2015 açıklamasıAmphitheatre seating
    • CSI MasterFormat 2014 kodu12 61 00
    • CSI MasterFormat 2014 başlığıFixed Audience Seating
    • OmniClass numarası23-21 25 11 11
    • OmniClass başlığıAuditorium Seating