Publiko produktet
Nova C Perch Double Curved 45

Nova C Perch Double Curved 45

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Özellikler
  • Any curvature between the degrees of 0° to 45° and any color of your own choice can be made as a custom order. Please contact our sales team to find out more.
Teknik özellikler
  • Benzersiz ref.NPED2_45
  • Ürün ailesiNova C Series
  • Ürün grubuNova C Perch Double
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2019-04-02
  • Baskı numarası1
  • Yükseklik (mm)930
  • Genişlik (mm)1000
  • Derinlik (mm)540
İlgili
  • Ana malzemeAhşap
  • İkincil malzemeÇelik
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
  • Ağırlık net (Kg)26
Sınıflandırma
  • BIMobject kategorisiMobilya - Sandalyeler, Tabureler ve Banklar
  • IFC sınıflandırmasıMobilya
  • UNSPSC adıFurniture and Furnishings
  • UNSPSC kodu56
  • Uniclass 2015 koduPr_40_30_29
  • Uniclass 2015 açıklamasıFitted chairs, seats and benches
  • CSI MasterFormat 2014 kodu12 67 23
  • CSI MasterFormat 2014 başlığıBenches
  • OmniClass numarası23-21 25 19 11 13
  • OmniClass başlığıBenches
  • CSI UniFormat II koduE2020
  • CSI UniFormat II başlığıMovable Furnishings

Bölge bulunurluk durumu

Avrupa Asya Kuzey Amerika