Publiko produktet
Bathtub with half panel – 1500 x 700
Bathtub with half panel – 1500 x 700
Bathtub with half panel – 1500 x 700
Bathtub with half panel – 1500 x 700
    Gustavsberg

    Bathtub with half panel – 1500 x 700

    Made of titanium steel and enamel, an extremely durable combination Complete with front panel frame, fitted bottom valve and drain pipe The front panel frame can be moved sideways or back to make room for wall-mounted pipework Full-front panel features a slidable lower section to facilitate cleaning Adjustable feet for a robust and stable tub – on uneven floors, too Support handles and anti-slip bottom surface treatment available as options for a safer tub Glazeplus available as an option for quick, eco-friendly cleaning
    Özellikler
    • Bathtub with frame 1500 x 700 x 490 Complete with front panel frame, fitted bottom valve and 32 mm drain pipe Adjustable feet for a robust and stable tub
    Teknik özellikler
    • Benzersiz ref.GB2115046415
    • Ürün ailesiBathtub
    • Ürün grubuBathtub
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2019-06-14
    • Baskı numarası1
    • Yükseklik (mm)700
    • Genişlik (mm)1500
    • Derinlik (mm)420
    İlgili
    • Ana malzemeÇelik
    • İkincil malzemeAlüminyum
    • Tasarım yeriİsveç
    • Üretim yeriİsveç
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Banyo ve Spalar
    • ETIM KoduEC011609
    • ETIM AdıBath
    • UNSPSC adıBathtubs
    • UNSPSC kodu30181501
    • Uniclass 2015 koduPr_40_20_06_08
    • Uniclass 2015 açıklamasıBaths
    • OmniClass numarası23-31 15 00
    • OmniClass başlığıBathtubs