Publiko produktet
ShowerTablet Bath thermostat 350 for exposed installation
ShowerTablet Bath thermostat 350 for exposed installation
    hansgrohe

    ShowerTablet Bath thermostat 350 for exposed installation

    ShowerTablet Bath thermostat 350 for exposed installation
    Özellikler
    • Surfaces: - 13107000 Chrome - 13107400 White/Chrome Specification: • projection 195 mm • 2 functions • will not run two outlets at same time • centre distance: 150 ± 12 mm • CoolContact thermostat: Prevents the housing from heating up, making showering even safer • maximum flow rate at 3 bar: 20 l/min • flow rate for bath spout at 3 bar: 20 l/min • flow rate of hand shower at 3 bar: 14 l/min • thermostat cartridge, shut-off/ diverter valve • safety lock at 40 °C • temperature limitation adjustable • with isolated water conduction • non-return valve • with silencer • material handles: metal • shelf finish: aluminium anodized • material cover: safety glass • surface of the cover at color variant -000 = mirror glass, at color variant -400 = white glass • connection type: G ½ • connection dimension: DN15 • dirt filter included
    Teknik özellikler
    • Benzersiz ref.13107400
    • Ürün ailesiBath thermostat
    • Ürün grubuShowerTablet
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2018-01-15
    • Baskı numarası1
    • Yükseklik (mm)170
    • Genişlik (mm)370
    • Derinlik (mm)212
    İlgili
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)4.7
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Musluklar/ Bataryalar
    • IFC sınıflandırmasıValf
    • ETIM KoduEC010862
    • ETIM AdıBath mixing tap
    • UNSPSC adıSanitary ware
    • UNSPSC kodu301815
    • Uniclass 2015 koduPr_40_20_87
    • Uniclass 2015 açıklamasıTaps and water supply outlet fittings
    • CSI MasterFormat 2014 kodu22 41 39
    • CSI MasterFormat 2014 başlığıResidential Faucets, Supplies, and Trim
    • OmniClass numarası23-31 11 00
    • OmniClass başlığıFaucets
    • CSI UniFormat II koduD2010
    • CSI UniFormat II başlığıPlumbing Fixtures