Publiko produktet
QP10 (QuietPro™) Air Curtain, Unheated

QP10 (QuietPro™) Air Curtain, Unheated

QP10 (QuietPro™)

Only Mars brings industry advancements such as the noise-reducing QuietPro™ that boasts half the perceived noise output of traditional air curtains via an internal dampening design and anti-vibration technology. An elliptical shape enhances the most refined settings without any compromise on the rigorous Mars performance standards. The unit boasts a lightweight anodized aluminum finish and an airfoil directional vane to minimize air performance loss.

Teknik özellikler
  • Benzersiz ref.qp10-air-curtain-unheated
  • Ürün ailesiAir Curtains
  • Ürün grubuQP (QuietPro™) Series
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-03-01
  • Baskı numarası1
İlgili
  • Ana malzemeÇelik
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiHVAC - Hava Perdeleri
  • IFC sınıflandırmasıHava Terminali
  • ETIM KoduEC010067
  • ETIM AdıAir curtain without heat exchanger
  • Uniclass 2015 koduPr_70_60_36_02
  • Uniclass 2015 açıklamasıAir curtains
  • CSI MasterFormat 2014 kodu23 34 33
  • CSI MasterFormat 2014 başlığıAir Curtains
  • OmniClass numarası23-33 31 11 13
  • OmniClass başlığıNon Heated Air Curtains